1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger PXX (Part Number)

INDEXING PLUNGER

Indexing Plunger PXX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 652.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXXS-6-SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

฿ 1,805.51

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel54.5Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXXS-6-SK in the Indexing Plunger PXX series.

Products with similar specification

Part Number
PXX-10-GK
PXX-5-A
PXX-5-AK
PXXS-8-A
PXXS-8-AK
PXXS-8-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

฿ 1,532.90

1 Piece(s) 7 Day(s) Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 661.96

1 Piece(s) 8 Day(s) Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 706.67

1 Piece(s) Same day Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 1,478.19

1 Piece(s) 8 Day(s) Without Knob / Compact / Standard1688Stainless Steel69Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

฿ 1,601.02

1 Piece(s) 8 Day(s) Without Knob / Compact / Standard1688Stainless Steel69Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

฿ 1,265.14

1 Piece(s) 8 Day(s) Without Knob / Compact / Standard1688Stainless Steel54Stainless SteelNot CompliantNickel PlatingNoNoNoNo-