(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precise positioning indexing plungers.
Part Number |
---|
PPLY-8-20 |
PPLY-8-26 |
PPLY-10-24 |
PPLY-10-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip outer diameter (Ø) | Stroke (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,571.40 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 8 | 10 | 71 | ||
฿ 2,863.77 | INDEXING PLUNGER | 1 Piece(s) | Same day | 8 | 10 | 77 | ||
฿ 2,900.81 | INDEXING PLUNGER | 1 Piece(s) | Same day | 10 | 12 | 75 | ||
฿ 2,928.64 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 10 | 12 | 83 |
Loading...
Type | Compact / Standard | Locking Mechanism | With Lock Mechanism | Mounting Method | Flange |
---|---|---|---|---|---|
Body Material | Steel | Overall Length | Short | Pin Material | Steel |
All Stainless | Not Compliant | Surface Treatment of Pin | No | Tip Heat Treatment | Hardening |
Operation Knob | Presence | Main Body Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?