(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple-structure indexing plungers. Excellent cost performance.
Part number | Part number | Allowable tightening torque (N⋅m) |
---|---|---|
PMY-3-M6 | PMYS-3-M6 | 2 |
PMY-3-M6-0.75 | PMYS-3-M6-0.75 | 3 |
PMY-4-M6 | PMYS-4-M6 | 2 |
PMY-4-M8-1 | PMYS-4-M8-1 | 8 |
PMY-5-M8 | PMYS-5-M8 | 7 |
PMY-5-M8-1 | PMYS-5-M8-1 | 7 |
PMY-5-M10-1 | PMYS-5-M10-1 | 22 |
PMY-6-M10 | PMYS-6-M10 | 15 |
PMY-6-M12-1.5 | PMYS-6-M12-1.5 | 38 |
PMY-8-M12 | PMYS-8-M12 | 20 |
PMY-8-M12-1.5 | PMYS-8-M12-1.5 | 20 |
PMY-8-M16-1.5 | PMYS-8-M16-1.5 | 80 |
PMY-10-M16-1.5 | PMYS-10-M16-1.5 | 80 |
Product code | PMY-A | PMY-AK | PMYS-A | PMYS-AK |
---|---|---|---|---|
Knob | Nylon 6 (Matte Black) | Nylon 6 (Matte Black) | Nylon 6 (Matte Black) | Nylon 6 (Matte Black) |
Main body | SUM22L Trivalent chromate treatment | SUM22L Trivalent chromate treatment | SUS303 | SUS303 |
Pin | SUS303 | SUS303 | SUS303 | SUS303 |
Spring | SUS301 | SUS301 | SUS301 | SUS301 |
Lock nut | — | S45C*1 Trivalent chromate treatment | — | SUS303 |
* 1: PMY-3-M6-0.75-AK lock nut material is SUS303
Part number | B | s | M*1 | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMY-3-M6-A | 3 | 3.5 | M6 | 6.9 | 32.5 | 12 | 7 | — | 6 | — | 3/12 | 650 | PXCS-6-7-** | 4 |
PMY-3-M6-0.75-A | 3 | 3.5 | M6 × 0.75 | 6.9 | 32.5 | 12 | 7 | — | 6 | — | 3/12 | 650 | PXCS-6-7-** | 4 |
PMY-4-M6-A | 4 | 4 | M6 | 6.9 | 33 | 12 | 7 | — | 6 | — | 3/12 | 1,160 | PXCS-6-7-** | 4 |
PMY-4-M8-1-A | 4 | 4.5 | M8 × 1 | 9.2 | 43 | 16 | 9.5 | — | 8 | — | 5/24 | 1,160 | PXCS-8-10-** | 10 |
PMY-5-M8-A | 5 | 5 | M8 | 9.2 | 43.5 | 16 | 9.5 | — | 8 | — | 5/24 | 1,820 | PXCS-8-10-** | 10 |
PMY-5-M8-1-A | 5 | 5 | M8 × 1 | 9.2 | 43.5 | 16 | 9.5 | — | 8 | — | 5/24 | 1,820 | PXCS-8-10-** | 10 |
PMY-5-M10-1-A | 5 | 5 | M10 × 1 | 11.5 | 46 | 16 | 10 | — | 10 | — | 5/24 | 1,820 | PXCS-10-12-** | 16 |
PMY-6-M10-A | 6 | 6 | M10 | 11.5 | 52 | 20 | 10.5 | — | 10 | — | 5/21 | 2,620 | PXCS-10-12-** | 19 |
PMY-6-M12-1.5-A | 6 | 6 | M12 × 1.5 | 13.8 | 55 | 20 | 11 | — | 12 | — | 5/21 | 2,620 | PXCS-12-14-** | 27 |
PMY-8-M12-A | 8 | 8 | M12 | 13.8 | 63.5 | 24 | 13.5 | — | 12 | — | 6/22 | 4,660 | PXCS-12-14-** | 35 |
PMY-8-M12-1.5-A | 8 | 8 | M12 × 1.5 | 13.8 | 63.5 | 24 | 13.5 | — | 12 | — | 6/22 | 4,660 | PXCS-12-14-** | 35 |
PMY-8-M16-1.5-A | 8 | 8 | M16 × 1.5 | 19.6 | 68 | 24 | 13.5 | — | 17 | — | 6/22 | 4,660 | PXCS-16-17-** | 62 |
PMY-10-M16-1.5-A | 10 | 10 | M16 × 1.5 | 19.6 | 72.5 | 26 | 14 | — | 17 | — | 4/27 | 7,280 | PXCS-16-17-** | 65 |
PMY-3-M6-AK | 3 | 3.5 | M6 | 6.9 | 32.5 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 650 | PXCS-6-7-** | 5 |
PMY-3-M6-0.75-AK | 3 | 3.5 | M6 × 0.75 | 6.9 | 32.5 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 650 | PXCS-6-7-** | 5 |
PMY-4-M6-AK | 4 | 4 | M6 | 6.9 | 33 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 1,160 | PXCS-6-7-** | 5 |
PMY-4-M8-1-AK | 4 | 4.5 | M8 × 1 | 9.2 | 43 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,160 | PXCS-8-10-** | 12 |
PMY-5-M8-AK | 5 | 5 | M8 | 9.2 | 43.5 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,820 | PXCS-8-10-** | 12 |
PMY-5-M8-1-AK | 5 | 5 | M8 × 1 | 9.2 | 43.5 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,820 | PXCS-8-10-** | 12 |
PMY-5-M10-1-AK | 5 | 5 | M10 × 1 | 11.5 | 46 | 16 | 10 | 5 | 10 | 16 | 5/24 | 1,820 | PXCS-10-12-** | 20 |
PMY-6-M10-AK | 6 | 6 | M10 | 11.5 | 52 | 20 | 10.5 | 5 | 10 | 17 | 5/21 | 2,620 | PXCS-10-12-** | 24 |
PMY-6-M12-1.5-AK | 6 | 6 | M12 × 1.5 | 13.8 | 55 | 20 | 11 | 6 | 12 | 18 | 5/21 | 2,620 | PXCS-12-14-** | 35 |
PMY-8-M12-AK | 8 | 8 | M12 | 13.8 | 63.5 | 24 | 13.5 | 6 | 12 | 19 | 6/22 | 4,660 | PXCS-12-14-** | 43 |
PMY-8-M12-1.5-AK | 8 | 8 | M12 × 1.5 | 13.8 | 63.5 | 24 | 13.5 | 6 | 12 | 18 | 6/22 | 4,660 | PXCS-12-14-** | 45 |
PMY-8-M16-1.5-AK | 8 | 8 | M16 × 1.5 | 19.6 | 68 | 24 | 13.5 | 8 | 17 | 24 | 6/22 | 4,660 | PXCS-16-17-** | 80 |
PMY-10-M16-1.5-AK | 10 | 10 | M16 × 1.5 | 19.6 | 72.5 | 26 | 14 | 8 | 17 | 24 | 4/27 | 7,280 | PXCS-16-17-** | 85 |
Part number | B | s | M*1 | D1 | L | L1 | L2 | Lb | sw | sw1 | Load (N) min./max. | Shear load of the pin (N) | Compatible collar | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMYS-3-M6-A | 3 | 3.5 | M6 | 6.9 | 32.5 | 12 | 7 | — | 6 | — | 3/12 | 650 | PXCS-6-7-** | 4 |
PMYS-3-M6-0.75-A | 3 | 3.5 | M6 × 0.75 | 6.9 | 32.5 | 12 | 7 | — | 6 | — | 3/12 | 650 | PXCS-6-7-** | 4 |
PMYS-4-M6-A | 4 | 4 | M6 | 6.9 | 33 | 12 | 7 | — | 6 | — | 3/12 | 1,160 | PXCS-6-7-** | 4 |
PMYS-4-M8-1-A | 4 | 4.5 | M8 × 1 | 9.2 | 43 | 16 | 9.5 | — | 8 | — | 5/24 | 1,160 | PXCS-8-10-** | 9 |
PMYS-5-M8-A | 5 | 5 | M8 | 9.2 | 43.5 | 16 | 9.5 | — | 8 | — | 5/24 | 1,820 | PXCS-8-10-** | 9 |
PMYS-5-M8-1-A | 5 | 5 | M8 × 1 | 9.2 | 43.5 | 16 | 9.5 | — | 8 | — | 5/24 | 1,820 | PXCS-8-10-** | 9 |
PMYS-5-M10-1-A | 5 | 5 | M10 × 1 | 11.5 | 46 | 16 | 10 | — | 10 | — | 5/24 | 1,820 | PXCS-10-12-** | 14 |
PMYS-6-M10-A | 6 | 6 | M10 | 11.5 | 52 | 20 | 10.5 | — | 10 | — | 5/21 | 2,620 | PXCS-10-12-** | 18 |
PMYS-6-M12-1.5-A | 6 | 6 | M12 × 1.5 | 13.8 | 55 | 20 | 11 | — | 12 | — | 5/21 | 2,620 | PXCS-12-14-** | 26 |
PMYS-8-M12-A | 8 | 8 | M12 | 13.8 | 63.5 | 24 | 13.5 | — | 12 | — | 6/22 | 4,660 | PXCS-12-14-** | 32 |
PMYS-8-M12-1.5-A | 8 | 8 | M12 × 1.5 | 13.8 | 63.5 | 24 | 13.5 | — | 12 | — | 6/22 | 4,660 | PXCS-12-14-** | 32 |
PMYS-8-M16-1.5-A | 8 | 8 | M16 × 1.5 | 19.6 | 68 | 24 | 13.5 | — | 17 | — | 6/22 | 4,660 | PXCS-16-17-** | 51 |
PMYS-10-M16-1.5-A | 10 | 10 | M16 × 1.5 | 19.6 | 72.5 | 26 | 14 | — | 17 | — | 4/27 | 7,280 | PXCS-16-17-** | 62 |
PMYS-3-M6-AK | 3 | 3.5 | M6 | 6.9 | 32.5 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 650 | PXCS-6-7-** | 5 |
PMYS-3-M6-0.75-AK | 3 | 3.5 | M6 × 0.75 | 6.9 | 32.5 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 650 | PXCS-6-7-** | 5 |
PMYS-4-M6-AK | 4 | 4 | M6 | 6.9 | 33 | 12 | 7 | 3.2 | 6 | 10 | 3/12 | 1,160 | PXCS-6-7-** | 5 |
PMYS-4-M8-1-AK | 4 | 4.5 | M8 × 1 | 9.2 | 43 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,160 | PXCS-8-10-** | 12 |
PMYS-5-M8-AK | 5 | 5 | M8 | 9.2 | 43.5 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,820 | PXCS-8-10-** | 12 |
PMYS-5-M8-1-AK | 5 | 5 | M8 × 1 | 9.2 | 43.5 | 16 | 9.5 | 4 | 8 | 13 | 5/24 | 1,820 | PXCS-8-10-** | 12 |
PMYS-5-M10-1-AK | 5 | 5 | M10 × 1 | 11.5 | 46 | 16 | 10 | 5 | 10 | 17 | 5/24 | 1,820 | PXCS-10-12-** | 20 |
PMYS-6-M10-AK | 6 | 6 | M10 | 11.5 | 52 | 20 | 10.5 | 5 | 10 | 16 | 5/21 | 2,620 | PXCS-10-12-** | 23 |
PMYS-6-M12-1.5-AK | 6 | 6 | M12 × 1.5 | 13.8 | 55 | 20 | 11 | 6 | 12 | 18 | 5/21 | 2,620 | PXCS-12-14-** | 34 |
PMYS-8-M12-AK | 8 | 8 | M12 | 13.8 | 63.5 | 24 | 13.5 | 6 | 12 | 19 | 6/22 | 4,660 | PXCS-12-14-** | 40 |
PMYS-8-M12-1.5-AK | 8 | 8 | M12 × 1.5 | 13.8 | 63.5 | 24 | 13.5 | 6 | 12 | 18 | 6/22 | 4,660 | PXCS-12-14-** | 40 |
PMYS-8-M16-1.5-AK | 8 | 8 | M16 × 1.5 | 19.6 | 68 | 24 | 13.5 | 8 | 17 | 24 | 6/22 | 4,660 | PXCS-16-17-** | 81 |
PMYS-10-M16-1.5-AK | 10 | 10 | M16 × 1.5 | 19.6 | 72.5 | 26 | 14 | 8 | 17 | 24 | 4/27 | 7,280 | PXCS-16-17-** | 91 |
* 1: Part numbers with thread pitches are fine threads, and part numbers without thread pitches are coarse threads.
Product code | Main body material | Lock nut |
---|---|---|
PMY-A | Steel | None |
PMY-AK | Steel | Available |
PMYS-A | Stainless steel | None |
PMYS-AK | Stainless steel | Available |
Part Number |
---|
PMY-4-M6-AK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Main Body Surface Treatment | Lock Nut | Type | Screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 487.38 | NBK INDEXING PLUNGER | 1 Piece(s) | Same day | 6 | 4 | 4 | [Steel] Steel | 33 | Trivalent chromate processing | Presence | Threaded hole type (coarse) | M6 |
Loading...
Type | Compact / Standard | Locking Mechanism | With Lock Mechanism | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Surface Treatment of Pin | No | Tip Heat Treatment | No | Operation Knob | Presence |
Knob Material | Nylon 6 (Mat Black) |
Please check the type/dimensions/specifications of the part PMY-4-M6-AK in the Indexing Plungers, PMY series.
Part Number |
---|
PMY-10-M16-1.5-AK |
PMY-5-M8-A |
PMY-5-M8-AK |
PMY-6-M10-A |
PMY-6-M10-AK |
PMY-8-M12-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Body Material | Length (mm) | Main Body Surface Treatment | Lock Nut | Type | Screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,150.00 | 1 Piece(s) | 20 Day(s) | 16 | 10 | 10 | [Steel] Steel | 72.5 | Trivalent chromate processing | Presence | Threaded hole type (fine) | M16×1.5 | ||
฿ 471.74 | 1 Piece(s) | 5 Day(s) | 8 | 5 | 5 | [Steel] Steel | 43.5 | Trivalent chromate processing | No | Threaded hole type (coarse) | M8 | ||
฿ 516.28 | 1 Piece(s) | Same day | 8 | 5 | 5 | [Steel] Steel | 43.5 | Trivalent chromate processing | Presence | Threaded hole type (coarse) | M8 | ||
฿ 514.86 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | [Steel] Steel | 52 | Trivalent chromate processing | No | Threaded hole type (coarse) | M10 | ||
฿ 559.26 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | [Steel] Steel | 52 | Trivalent chromate processing | Presence | Threaded hole type (coarse) | M10 | ||
฿ 574.87 | 1 Piece(s) | 5 Day(s) | 12 | 8 | 8 | [Steel] Steel | 63.5 | Trivalent chromate processing | No | Threaded hole type (coarse) | M12 |
How can we improve?
How can we improve?