1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers, PMY (Part Number)

INDEXING PLUNGER

Indexing Plungers, PMY
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 471.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Simple-structure indexing plungers. Excellent cost performance.

Drawing

PMY-A, PMYS-A

PMY-AK, PMYS-AK

Dimensional drawing of PMY-A, PMYS-A
Dimensional drawing of PMY-AK, PMYS-AK

Product Specifications

External appearance of Indexing Plunger

Strength

Part numberPart numberAllowable tightening
torque (N⋅m)
PMY-3-M6PMYS-3-M62
PMY-3-M6-0.75PMYS-3-M6-0.753
PMY-4-M6PMYS-4-M62
PMY-4-M8-1PMYS-4-M8-18
PMY-5-M8PMYS-5-M87
PMY-5-M8-1PMYS-5-M8-17
PMY-5-M10-1PMYS-5-M10-122
PMY-6-M10PMYS-6-M1015
PMY-6-M12-1.5PMYS-6-M12-1.538
PMY-8-M12PMYS-8-M1220
PMY-8-M12-1.5PMYS-8-M12-1.520
PMY-8-M16-1.5PMYS-8-M16-1.580
PMY-10-M16-1.5PMYS-10-M16-1.580
The tightening torque of the lock nut should not exceed the values in the above table, as the thread section may be damaged.

 

Material/finish

Product codePMY-APMY-AKPMYS-APMYS-AK
KnobNylon 6 (Matte Black)Nylon 6 (Matte Black)Nylon 6 (Matte Black)Nylon 6 (Matte Black)
Main bodySUM22L
Trivalent chromate treatment
SUM22L
Trivalent chromate treatment
SUS303SUS303
PinSUS303SUS303SUS303SUS303
SpringSUS301SUS301SUS301SUS301
Lock nutS45C*1
Trivalent chromate treatment
SUS303

* 1: PMY-3-M6-0.75-AK lock nut material is SUS303

Standard table

PMY-A: No lock nut, PMY-AK: Lock nut included

Units: mm
Part numberBsM*1D1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PMY-3-M6-A33.5M66.932.512763/12650PXCS-6-7-**4
PMY-3-M6-0.75-A33.5M6 × 0.756.932.512763/12650PXCS-6-7-**4
PMY-4-M6-A44M66.93312763/121,160PXCS-6-7-**4
PMY-4-M8-1-A44.5M8 × 19.243169.585/241,160PXCS-8-10-**10
PMY-5-M8-A55M89.243.5169.585/241,820PXCS-8-10-**10
PMY-5-M8-1-A55M8 × 19.243.5169.585/241,820PXCS-8-10-**10
PMY-5-M10-1-A55M10 × 111.5461610105/241,820PXCS-10-12-**16
PMY-6-M10-A66M1011.5522010.5105/212,620PXCS-10-12-**19
PMY-6-M12-1.5-A66M12 × 1.513.8552011125/212,620PXCS-12-14-**27
PMY-8-M12-A88M1213.863.52413.5126/224,660PXCS-12-14-**35
PMY-8-M12-1.5-A88M12 × 1.513.863.52413.5126/224,660PXCS-12-14-**35
PMY-8-M16-1.5-A88M16 × 1.519.6682413.5176/224,660PXCS-16-17-**62
PMY-10-M16-1.5-A1010M16 × 1.519.672.52614174/277,280PXCS-16-17-**65
PMY-3-M6-AK33.5M66.932.51273.26103/12650PXCS-6-7-**5
PMY-3-M6-0.75-AK33.5M6 × 0.756.932.51273.26103/12650PXCS-6-7-**5
PMY-4-M6-AK44M66.9331273.26103/121,160PXCS-6-7-**5
PMY-4-M8-1-AK44.5M8 × 19.243169.548135/241,160PXCS-8-10-**12
PMY-5-M8-AK55M89.243.5169.548135/241,820PXCS-8-10-**12
PMY-5-M8-1-AK55M8 × 19.243.5169.548135/241,820PXCS-8-10-**12
PMY-5-M10-1-AK55M10 × 111.5461610510165/241,820PXCS-10-12-**20
PMY-6-M10-AK66M1011.5522010.5510175/212,620PXCS-10-12-**24
PMY-6-M12-1.5-AK66M12 × 1.513.8552011612185/212,620PXCS-12-14-**35
PMY-8-M12-AK88M1213.863.52413.5612196/224,660PXCS-12-14-**43
PMY-8-M12-1.5-AK88M12 × 1.513.863.52413.5612186/224,660PXCS-12-14-**45
PMY-8-M16-1.5-AK88M16 × 1.519.6682413.5817246/224,660PXCS-16-17-**80
PMY-10-M16-1.5-AK1010M16 × 1.519.672.52614817244/277,280PXCS-16-17-**85

PMYS-A: No lock nut, PMYS-AK: Lock nut included

Units: mm
Part numberBsM*1D1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight
(g)
PMYS-3-M6-A33.5M66.932.512763/12650PXCS-6-7-**4
PMYS-3-M6-0.75-A33.5M6 × 0.756.932.512763/12650PXCS-6-7-**4
PMYS-4-M6-A44M66.93312763/121,160PXCS-6-7-**4
PMYS-4-M8-1-A44.5M8 × 19.243169.585/241,160PXCS-8-10-**9
PMYS-5-M8-A55M89.243.5169.585/241,820PXCS-8-10-**9
PMYS-5-M8-1-A55M8 × 19.243.5169.585/241,820PXCS-8-10-**9
PMYS-5-M10-1-A55M10 × 111.5461610105/241,820PXCS-10-12-**14
PMYS-6-M10-A66M1011.5522010.5105/212,620PXCS-10-12-**18
PMYS-6-M12-1.5-A66M12 × 1.513.8552011125/212,620PXCS-12-14-**26
PMYS-8-M12-A88M1213.863.52413.5126/224,660PXCS-12-14-**32
PMYS-8-M12-1.5-A88M12 × 1.513.863.52413.5126/224,660PXCS-12-14-**32
PMYS-8-M16-1.5-A88M16 × 1.519.6682413.5176/224,660PXCS-16-17-**51
PMYS-10-M16-1.5-A1010M16 × 1.519.672.52614174/277,280PXCS-16-17-**62
PMYS-3-M6-AK33.5M66.932.51273.26103/12650PXCS-6-7-**5
PMYS-3-M6-0.75-AK33.5M6 × 0.756.932.51273.26103/12650PXCS-6-7-**5
PMYS-4-M6-AK44M66.9331273.26103/121,160PXCS-6-7-**5
PMYS-4-M8-1-AK44.5M8 × 19.243169.548135/241,160PXCS-8-10-**12
PMYS-5-M8-AK55M89.243.5169.548135/241,820PXCS-8-10-**12
PMYS-5-M8-1-AK55M8 × 19.243.5169.548135/241,820PXCS-8-10-**12
PMYS-5-M10-1-AK55M10 × 111.5461610510175/241,820PXCS-10-12-**20
PMYS-6-M10-AK66M1011.5522010.5510165/212,620PXCS-10-12-**23
PMYS-6-M12-1.5-AK66M12 × 1.513.8552011612185/212,620PXCS-12-14-**34
PMYS-8-M12-AK88M1213.863.52413.5612196/224,660PXCS-12-14-**40
PMYS-8-M12-1.5-AK88M12 × 1.513.863.52413.5612186/224,660PXCS-12-14-**40
PMYS-8-M16-1.5-AK88M16 × 1.519.6682413.5817246/224,660PXCS-16-17-**81
PMYS-10-M16-1.5-AK1010M16 × 1.519.672.52614817244/277,280PXCS-16-17-**91

* 1: Part numbers with thread pitches are fine threads, and part numbers without thread pitches are coarse threads.

Product codeMain body materialLock nut
PMY-ASteelNone
PMY-AKSteelAvailable
PMYS-AStainless steelNone
PMYS-AKStainless steelAvailable
Part Number
PMY-8-M12-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Main Body Surface Treatment Lock Nut Type Screw size

฿ 574.87

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1288[Steel] Steel63.5Trivalent chromate processingNoThreaded hole type (coarse)M12

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Pin Material Stainless Steel All Stainless Not Compliant
Surface Treatment of Pin No Tip Heat Treatment No Operation Knob Presence
Knob Material Nylon 6 (Mat Black)

Please check the type/dimensions/specifications of the part PMY-8-M12-A in the Indexing Plungers, PMY series.

Products with similar specification

Part Number
PMY-5-M8-AK
PMY-6-M10-A
PMY-6-M10-AK
PMYS-4-M6-A
PMYS-4-M6-AK
PMYS-5-M8-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Main Body Surface Treatment Lock Nut Type Screw size

฿ 516.28

1 Piece(s) Same day 855[Steel] Steel43.5Trivalent chromate processingPresenceThreaded hole type (coarse)M8

฿ 514.86

1 Piece(s) 5 Day(s) 1066[Steel] Steel52Trivalent chromate processingNoThreaded hole type (coarse)M10

฿ 559.26

1 Piece(s) 5 Day(s) 1066[Steel] Steel52Trivalent chromate processingPresenceThreaded hole type (coarse)M10

฿ 594.77

1 Piece(s) 8 Day(s) 644[Stainless Steel] Stainless Steel33NoNoThreaded hole type (coarse)M6

฿ 904.26

1 Piece(s) Same day 644[Stainless Steel] Stainless Steel33NoPresenceThreaded hole type (coarse)M6

฿ 664.49

1 Piece(s) 8 Day(s) 855[Stainless Steel] Stainless Steel43.5NoNoThreaded hole type (coarse)M8