Miniature Ball Plungers, PBF

Brand :
NBK

Caution

    Product Description

    - PBF series-Miniature Ball Plungers.
    - Part number are series: PBF, PBF-KN, PBF-KS and PBF-KSN.
    - Ball Plungers type: Light Load and Heavy Load.
    - Main Body Material: Steel and Stainless Steel SUS303.
    - Main Body Material surface treatment: Black Oxide Coating for PBF and PBF-KS type.
    - Ball Material: Steel and Stainless Steel SUS303.
    - Ball Heat Treatment: Hardening for steel type materials.
    - Spring Material: Stainless Steel SUS631J1.
    - Coarse Thread Size (M): 3, 4, 5, 6, 8, 10, 12, 16, 20 and 24.
    - Ball Plungers Mounting Method: Screw (flathead groove)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Miniature Ball Plungers, PBF | NBK | MISUMI Thailand