(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Press-fit type ball plunger.
[Features]
·Recommended dimensional tolerances for mounting holes are H7.
·PPR is made of all stainless steel.
·The ball of PPR-KD is made of plastic.
·Does not damage the workpiece.
·PPR-KU and PPR-KD have electrical insulation.
·Operating temperature range of PPR-KU and PPR-KD: -30°C to 50°C .
[Applications]
·For positioning the workpiece, for positioning the mold, for extruding the workpiece.
Product code | PPR | PPR-KU | PPR-KD |
---|---|---|---|
Main body | SUS305 | Delrin (Polyacetal/blue) | Delrin (Polyacetal/blue) |
Ball | SUS420C (Hardness 52-58 HRC) | SUS420C (Hardness 52-58 HRC) | Delrin (Polyacetal/white) |
Spring | Equivalent to SUS631 | Equivalent to SUS631 | Equivalent to SUS631 |
Part number (Stainless steel ball) | Part number (Plastic ball) | D1 | D2 | L | L1 | s | D | Applicable Ball Buttons | Load (N) min./max. | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
PPR-3-KU | — | 3 | 3.5 | 4 | 0.6 | 0.6 | 2.4 | BB-4 | 1.7 / 3.6 | 0.1 |
PPR-4-KU | PPR-4-KD | 4 | 4.6 | 5 | 1 | 0.8 | 3 | BB-5 | 3 / 6.5 | 0.2 |
PPR-5-KU | PPR-5-KD | 5 | 5.6 | 6 | 1 | 1 | 4 | BB-6 | 4.5 / 9 | 0.4 |
PPR-6-KU | PPR-6-KD | 6 | 6.5 | 7 | 1 | 1.6 | 5 | BB-10 | 6.5 / 13 | 0.7 |
PPR-8-KU | PPR-8-KD | 8 | 8.5 | 9 | 1 | 1.9 | 6.5 | BB-10 | 8 / 18 | 1.5 |
PPR-10-KU | PPR-10-KD | 10 | 11 | 13 | 1.5 | 2.4 | 8.5 | BB-12 | 12 / 23 | 2 |
PPR-12-KU | PPR-12-KD | 12 | 13 | 16 | 1.5 | 3.3 | 10 | BB-16 | 13 / 25 | 3 |
Part number | D1 | D2 | L | L1 | s | D | Applicable Ball Buttons | Load (N) min./max. | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
PPR-3 | 3 | 3.5 | 4 | 0.75 | 0.7 | 2.4 | BB-4 | 1.8 / 3.5 | 0.2 |
PPR-4 | 4 | 4.6 | 5 | 0.9 | 1 | 3 | BB-5 | 2.5 / 6 | 0.3 |
PPR-5 | 5 | 5.6 | 6 | 0.9 | 1.4 | 4 | BB-8 | 3 / 6.5 | 0.6 |
PPR-6 | 6 | 6.5 | 7 | 1 | 1.8 | 5 | BB-10 | 5.5 / 11.5 | 1 |
PPR-8 | 8 | 8.5 | 9 | 1.1 | 2.4 | 6.5 | BB-10 | 7 / 12.5 | 2 |
PPR-10 | 10 | 11 | 13 | 1.7 | 3.3 | 8.5 | BB-12 | 8.5 / 18.5 | 4 |
PPR-12 | 12 | 13 | 16 | 2.3 | 4 | 10 | BB-16 | 12 / 26.5 | 8 |
Part Number |
---|
PPR-4 |
PPR-4-KD |
PPR-4-KU |
PPR-5 |
PPR-5-KD |
PPR-5-KU |
PPR-6 |
PPR-6-KD |
PPR-6-KU |
PPR-8 |
PPR-8-KD |
PPR-8-KU |
PPR-10 |
PPR-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Material | Body Material | O.D. (mm) | Stroke (mm) | Tip Heat Treatment | Initial Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95.09 | NBK PLUNGERS | 1 Piece(s) | 5 Day(s) | Stainless Steel | Stainless Steel | 4 | 1 | Hardening | 2.5 | 6 | 5 | 3 | ||
฿ 105.18 ฿ 50.94 | NBK PLUNGERS | 1 Piece(s) | Same day | Resin | Resin | 4 | 0.8 | No | 2.5 | 6.5 | 5 | 3 | ||
฿ 73.04 ฿ 43.93 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Resin | 4 | 0.8 | Hardening | 2.5 | 6.5 | 5 | 3 | ||
฿ 127.55 ฿ 56.56 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 5 | 1.4 | Hardening | 3 | 6.5 | 6 | 4 | ||
฿ 109.41 | PLUNGERS | 1 Piece(s) | 5 Day(s) | Resin | Resin | 5 | 1 | No | 4.5 | 9 | 6 | 4 | ||
฿ 91.88 ฿ 43.78 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Resin | 5 | 1 | Hardening | 4.5 | 9 | 6 | 4 | ||
฿ 131.79 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 6 | 1.8 | Hardening | 5.5 | 11.5 | 7 | 5 | ||
฿ 114.25 ฿ 55.61 | NBK PLUNGERS | 1 Piece(s) | Same day | Resin | Resin | 6 | 1.6 | No | 6.5 | 13 | 7 | 5 | ||
฿ 91.88 ฿ 40.58 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Resin | 6 | 1.6 | Hardening | 6.5 | 13 | 7 | 5 | ||
฿ 115.58 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 8 | 2.4 | Hardening | 7 | 12.5 | 9 | 6.5 | ||
฿ 127.71 | NBK PLUNGERS | 1 Piece(s) | 5 Day(s) | Resin | Resin | 8 | 1.9 | No | 8 | 18 | 9 | 6.5 | ||
฿ 105.33 ฿ 46.17 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Resin | 8 | 1.9 | Hardening | 8 | 18 | 9 | 6.5 | ||
฿ 233.44 ฿ 140.18 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 10 | 3.3 | Hardening | 8.5 | 18.5 | 13 | 8.5 | ||
฿ 258.04 ฿ 130.34 | NBK PLUNGERS | 1 Piece(s) | Same day | Stainless Steel | Stainless Steel | 12 | 4 | Hardening | 12 | 26.5 | 16 | 10 |
Loading...
Mounting Method | Press Fitting | Lock | No | Main Body Surface Treatment | No |
---|---|---|---|---|---|
Tip Surface Treatment | No | Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?