(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide not required with 2 rod structure. Linear ball bearings are used for bearing parts.
Dimensional drawing A
Dimensional drawing B
Dimensional drawing of rod end
Dimensional drawing of rod end
Items | Cylinder diameter mm | ||||
---|---|---|---|---|---|
10 | 16 | 20 | 25 | 32 | |
Operation type | Double acting type | ||||
Operating fluid | Air | ||||
Mounting Type | Side Mount | ||||
Operating pressure range MPa | 0.2 to 0.7 | 0.15 to 0.7 | |||
Guaranteed pressure resistant MPa | 1.05 | ||||
Operating temperature range °C | 0 to +60 | ||||
Operating speed range mm/s | 100 to 500 | ||||
Cushion | Rubber bumper method | ||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | ||||
Non-rotating accuracy | ±0.1° (At applying no load) | ||||
Stroke adjustment range mm | -5 to 0 (To the specification stroke) | ||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 |
Diameter | Standard stroke | Max. manufacturable stroke | Pull side stroke adjusting range |
---|---|---|---|
10 | 10, 20, 30, 40, 50, 60, 70 | 140 | -5 to 0 |
16 | 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 | 200 | |
20 | |||
25 | |||
32 |
Symbol | E | |||||||
---|---|---|---|---|---|---|---|---|
Stroke | 10 | 20 | 30 | 40 | 50 | 60 | 70 | |
Diameter | 10 | 40 | 40 | 45 | 50 | 55 | 60 | 65 |
*: The counterbore depth is the value from the top of the main body
Diameter | Symbol | |||||||
---|---|---|---|---|---|---|---|---|
PA | PB | PC | PD | PE | PF | PG | PH | |
10 | 18 | 0.5 | ø3.3 Counterbore ø6.2 Depth 3.5 | 5.2 | 6 | 3 | 5.2 | M3 × 0.5, Depth 6 |
16 | 24 | 1 | ø4.3 Counterbore ø7.8 Depth 4.6 | 6.2 | 8 | 3 | 6.2 | M4 × 0.7, Depth 8 |
20 | 28 | 1 | ø6.5 Counterbore ø11 Depth 6.8 | 8.2 | 10 | 3 | 8.2 | M6 × 1, Depth 9 |
25 | 34 | 1 | ø6.5 Counterbore ø11 Depth 6.8 | 10.2 | 12 | 3 | 10.2 | M6 × 1, Depth 9 |
32 | 42 | 2 | ø11 Counterbore ø17 Depth 12 | 14 | 16 | 4 | 14 | M10 × 1.5, Depth 14 |
Uses linear ball bearings for rod bearings
Linear ball bearings are used for the rod bearings, and high carbon chrome bearing steel is used for the piston rods to ensure high tip runout accuracy even at full stroke. Furthermore, the abrasion of the bearing is eliminated and the initial intrinsic accuracy is maintained.
±0.1° non-rotating accuracy achieved with 2 rods
Reasonable structure where 2 piston rods guide each other.
Adjustable stroke after mounting with stopper bolts
The stroke can be adjusted in the range of -5 to 0 mm (one side) by adjusting the stopper bolt. Increases work efficiency in installation and adjustment scenes.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Sensor Switches | Lead Wire Length | Number of sensor switches |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,715.20 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | None | None | None | ||
฿ 6,386.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE102 | 1m | 1 | ||
฿ 7,057.64 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE102 | 1m | 2 | ||
฿ 7,728.86 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE102 | 1m | 3 | ||
฿ 6,501.31 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE102 | 3m | 1 | ||
฿ 7,287.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE102 | 3m | 2 | ||
฿ 6,646.44 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE135 | 1m | 1 | ||
฿ 7,583.73 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE135 | 1m | 2 | ||
฿ 8,521.02 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE135 | 1m | 3 | ||
฿ 6,755.29 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE135 | 3m | 1 | ||
฿ 7,801.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE135 | 3m | 2 | ||
฿ 6,682.72 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE155 | 1m | 1 | ||
฿ 7,656.29 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE155 | 1m | 2 | ||
฿ 6,797.62 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE155 | 3m | 1 | ||
฿ 7,886.08 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE155 | 3m | 2 | ||
฿ 6,386.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE202 | 1m | 1 | ||
฿ 7,057.64 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE202 | 1m | 2 | ||
฿ 6,429.71 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE202 | 3m | 1 | ||
฿ 7,287.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE202 | 3m | 2 | ||
฿ 6,646.44 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE235 | 1m | 1 | ||
฿ 7,583.73 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE235 | 1m | 2 | ||
฿ 7,801.42 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE235 | 3m | 2 | ||
฿ 6,682.72 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE255 | 1m | 1 | ||
฿ 7,656.29 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 10 | ZE255 | 1m | 2 | ||
฿ 5,999.41 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | None | None | None | ||
฿ 6,670.63 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE102 | 1m | 1 | ||
฿ 7,341.85 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE102 | 1m | 2 | ||
฿ 8,013.07 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE102 | 1m | 3 | ||
฿ 6,785.52 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE102 | 3m | 1 | ||
฿ 7,571.63 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE102 | 3m | 2 | ||
฿ 6,936.70 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE135 | 1m | 1 | ||
฿ 7,873.99 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE135 | 1m | 2 | ||
฿ 8,811.28 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE135 | 1m | 3 | ||
฿ 7,045.54 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE135 | 3m | 1 | ||
฿ 8,091.68 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE135 | 3m | 2 | ||
฿ 6,972.98 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE155 | 1m | 1 | ||
฿ 7,940.50 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE155 | 1m | 2 | ||
฿ 7,087.87 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE155 | 3m | 1 | ||
฿ 8,170.29 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE155 | 3m | 2 | ||
฿ 6,670.63 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE202 | 1m | 1 | ||
฿ 7,341.85 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE202 | 1m | 2 | ||
฿ 6,713.92 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE202 | 3m | 1 | ||
฿ 7,571.63 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE202 | 3m | 2 | ||
฿ 6,936.70 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE235 | 1m | 1 | ||
฿ 7,873.99 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE235 | 1m | 2 | ||
฿ 8,091.68 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE235 | 3m | 2 | ||
฿ 6,972.98 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE255 | 1m | 1 | ||
฿ 7,940.50 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 20 | ZE255 | 1m | 2 | ||
฿ 6,399.88 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | None | None | None | ||
฿ 7,071.10 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE102 | 1m | 1 | ||
฿ 7,742.32 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE102 | 1m | 2 | ||
฿ 8,413.54 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE102 | 1m | 3 | ||
฿ 7,185.99 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE102 | 3m | 1 | ||
฿ 7,972.10 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE102 | 3m | 2 | ||
฿ 7,337.17 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE135 | 1m | 1 | ||
฿ 8,274.46 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE135 | 1m | 2 | ||
฿ 9,211.74 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE135 | 1m | 3 | ||
฿ 7,446.01 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE135 | 3m | 1 | ||
฿ 8,492.15 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE135 | 3m | 2 | ||
฿ 7,373.45 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE155 | 1m | 1 | ||
฿ 8,340.97 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE155 | 1m | 2 | ||
฿ 7,488.34 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE155 | 3m | 1 | ||
฿ 8,570.76 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE155 | 3m | 2 | ||
฿ 7,071.10 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE202 | 1m | 1 | ||
฿ 7,742.32 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE202 | 1m | 2 | ||
฿ 7,058.60 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE202 | 3m | 1 | ||
฿ 7,972.10 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE202 | 3m | 2 | ||
฿ 7,337.17 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE235 | 1m | 1 | ||
฿ 8,274.46 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE235 | 1m | 2 | ||
฿ 8,492.15 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE235 | 3m | 2 | ||
฿ 7,373.45 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE255 | 1m | 1 | ||
฿ 8,340.97 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE255 | 1m | 2 | ||
฿ 8,443.37 | WITH GUIDE | 1 Piece(s) | 18 Day(s) | Single Rods | 10 | 30 | ZE255 | 3m | 2 | ||
฿ 7,118.50 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | None | None | None | ||
฿ 7,789.72 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE102 | 1m | 1 | ||
฿ 8,460.94 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE102 | 1m | 2 | ||
฿ 9,132.16 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE102 | 1m | 3 | ||
฿ 7,904.61 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE102 | 3m | 1 | ||
฿ 8,690.73 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE102 | 3m | 2 | ||
฿ 8,049.74 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE135 | 1m | 1 | ||
฿ 8,987.03 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE135 | 1m | 2 | ||
฿ 9,924.32 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE135 | 1m | 3 | ||
฿ 8,158.59 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE135 | 3m | 1 | ||
฿ 9,204.72 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE135 | 3m | 2 | ||
฿ 8,086.02 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE155 | 1m | 1 | ||
฿ 9,059.59 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE155 | 1m | 2 | ||
฿ 8,200.92 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE155 | 3m | 1 | ||
฿ 9,289.38 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE155 | 3m | 2 | ||
฿ 7,789.72 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE202 | 1m | 1 | ||
฿ 8,460.94 | WITH GUIDE | 1 Piece(s) | 14 Day(s) | Single Rods | 10 | 50 | ZE202 | 1m | 2 |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Guided | Additional Function | High rigidity / high precision high class guide / Stroke with Adjustment |
---|---|---|---|---|---|
Environment, Applications | High speed / high frequency | Operating Temperature(°C) | 0 to 60 | End Locking | No |
Valves | No | Max. Operating Pressure(MPa) | 0.7 | Sub-Plate | No sub-plate |
How can we improve?
How can we improve?