General Type, Knock Cylinder, NDA/NSA Series

Caution
- The product images are representative only. Please refer to the catalog for shape details.
Product Description
The total length is shortened as much as possible. The compact, lightweight knock cylinder demonstrates space-saving effectiveness in various mounting configurations.
Product Specifications

Display symbol of double acting type

Display symbol of single acting push type
Internal structure and name of each part of double acting type

Standard Cylinder

Sensor Cylinder
| No. | Name | Materials | |
|---|---|---|---|
| Standard specifications | Non-ion specification | ||
| (1) | Main Body | Aluminum (anodizing) | ← |
| (2) | Rod bushing | Oil-impregnated copper alloy | Stainless steel |
| (3) | Piston rod | Stainless steel | ← |
| (4) | Piston | Brass | Aluminum |
| (5) | Head cover | Aluminum (anodizing) | ← |
| (6) | Retaining Ring | Hard steel (Nickel plating) | ← |
| (7) | Bumper | Synthetic rubber (NBR) | ← |
| (8) | Magnet | ⌀6: Sintered alloy magnet ⌀10·⌀16: Resin magnet | ← |
| (9) | Support | Brass | Aluminum |
| (10) | Mount nut | Hard steel (Nickel plating) | ← |
| (11) | Rod end nut | Hard steel (Nickel plating) | ← |
| (12) | Piston packing | Synthetic rubber (NBR) | ← |
| (13) | Rod packing | ||
| (14) | O-ring | ||
*: ø6 (6 mm diameter) main body cannot be disassembled
Internal structure and name of each part of single acting push type

| Name | Materials | ||
|---|---|---|---|
| Standard specifications | Non-ion specification | ||
| (1) | Cylinder tube | Brass (Electric nickel plating) | Special steel |
| (2) | Piston / piston rod | Stainless steel | ← |
| (3) | Rod bushing | Phosphor Bronze | Stainless steel |
| (4) | Spring | Hard steel (Zinc plating) | ← |
| (5) | Piston packing | Synthetic rubber (NBR) | ← |
| (6) | Mount nut | Brass (Electric nickel plating) | Special steel |
| (7) | Rod end nut | Hard steel (Electric nickel plating) | ← |
| (8)※ | Gasket | Synthetic rubber (NBR) | ← |
* Gasket is for insert mount only
Behind the scenes
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.