1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Alloy Ball Valve With 10K Pneumatic Actuator

AUTOMATION VALVE

Copper Alloy Ball Valve With 10K Pneumatic Actuator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,045.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

C Type (double acting type)

[Features]
· A compact and lightweight actuator. The main actuator enclosure is made of die-cast aluminum alloy, while the drive is a double piston type structure.
· Excels in durability and is comprised of the minimum number of components and thus extremely unlikely to experience a breakdown or failure.
· A dedicated solenoid valve is available that can be attached directly to the actuator, facilitating piping work.
· A high-efficiency quarter-turn type actuator with a double piston type rack and pinion structure.
· The actuator and the main body of the valve can be directly connected by using only 2 bolts

 
Part Number
C-TFE-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,045.38

AUTOMATION VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Air pressure ball valve Applicable Fluid Air / Water / Oil Operating Environment Standard
Connection Type Rc(R) Plumbing Thread Nominal 1 Operating Temperature Range(°C) -20::60
Body Material C3771BE The type of a ball valve Full Bore Connection Method Screw-In
Nominal Pressure 10K Actuator Specifications Type C (double-acting) Bracket No
Cap Material C3771BE Material of stem C6782BD+Cr Plating Material of Body Brass•Bronze

Please check the type/dimensions/specifications of the part C-TFE-25A in the Copper Alloy Ball Valve With 10K Pneumatic Actuator series.