1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Igubal Spherical Surface Bearing, Lubrication-Free Type EGLM

IGUBALL

Igubal Spherical Surface Bearing, Lubrication-Free Type EGLM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 640.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Self-aligning, lubrication-free type Igubal spherical bearings.
[Features]
· Compensation of edge loads.
· Corrosion-resistance.
· Excellent vibration dampening.
· Compatible with rotational, oscillating, and axial motion.
· Igubal spherical bearings are easy to fit, extremely cost-effective and robust.
[Applications]
· Stainless steel alternatives in drive bearings of conveyor systems in the food sector as they are corrosion resistant and maintenance-free.

 
Part Number
EGLM-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 640.26

IGUBALL 1 Piece(s) 11 Day(s) 10

Loading...

  1. 1

Basic Information

Types Spherical Bearings Spherical Bearings Type Standard Main Body Material Resin
I.D. d(Ø) 20 The material of a ball Resin Liner Material Resin
Operating Temperature Range(°C) -30::80 B Dimension(mm) 16