1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Igubal Rod End Bearing, Lubrication-free Type (Angle Joint) WGRM (WGRM-06)

IGU IGUBAL WGRM

Igubal Rod End Bearing, Lubrication-free Type (Angle Joint) WGRM (WGRM-06)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Suitable for rotation and swing motions.
· Extremely lightweight.
· Very easy to embed.
· Easy to install.
· Reduced vibration.
· Resistant to dirt and dust.

 
Part Number
WGRM-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection screw M Specifications

฿ 361.90

IGU IGUBAL WGRM 1 Piece(s) 3 Day(s) 10M6Standard

Loading...

  1. 1

Basic Information

Types Rod End Bearing Tpyes of Rod End Bearing Link Ball L Main Body Material Resin
Connection screw shape Male thread Connection screw direction Right Screw The material of a ball Resin
Liner Material Resin Operating Temperature Range(°C) -30::80 The Type of Thread Pitch Coarse