(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Igubal Rod End Bearings and female threads for maintenance-free, lubrication-free operation.
[Features]
· High-strength.
· Excels in high tensile strength to withstand fluctuating loads.
· Absorbs shaft misalignment.
· Absorbs local loads.
· Resistant against mineral dust, dust, lint, etc.
· Corrosion resistant, chemical resistant.
· High vibration damping.
· Suitable for rotation, rocking and linear movement.
Part Number |
---|
KBLM-12MH |
KBLM-18MH |
KBLM-20MH |
KBRM-08 |
KBRM-12MH |
KBRM-18MH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection screw M | I.D. d (Ø) | Connection screw direction | The material of a ball | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.48 | IGUBALL | 1 Piece(s) | 17 Day(s) | 10 | M12 | 12 | Left Screw | [Resin] With Metal Insert | - | ||
฿ 1,255.74 | IGUBALL | 1 Piece(s) | 11 Day(s) | 10 | M18 | 18 | Left Screw | [Resin] With Metal Insert | 1.5 | ||
฿ 1,421.79 | IGUBALL | 1 Piece(s) | 11 Day(s) | 10 | M20 | 20 | Left Screw | [Resin] With Metal Insert | 1.5 | ||
฿ 309.42 | IGUBALL | 1 Piece(s) | Same day | 10 | M8 | 8 | Right Screw | [Resin] Resin | - | ||
฿ 999.48 | IGUBALL | 1 Piece(s) | 17 Day(s) | 10 | M12 | 12 | Right Screw | [Resin] With Metal Insert | - | ||
฿ 1,255.74 | IGUBALL | 1 Piece(s) | 11 Day(s) | 10 | M18 | 18 | Right Screw | [Resin] With Metal Insert | 1.5 |
Loading...
Types | Rod End Bearing | Tpyes of Rod End Bearing | Standard | Main Body Material | Resin |
---|---|---|---|---|---|
Liner Material | Resin | Operating Temperature Range(°C) | -30::80 | The Type of Thread Pitch | Coarse |
How can we improve?
How can we improve?