1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Igubal rod end bearing oil free type (male screw) KAL(R)M

Igubal rod end bearing oil free type (male screw) KAL(R)M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 935.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight KAR(L)M

 
Part Number
KARM-12MH
KARM-16FMH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection screw M I.D. d
(Ø)
The Type of Thread Pitch

฿ 935.61

IGUBALL 1 Piece(s) 11 Day(s) 10M1212Coarse

฿ 977.81

IGUBALL 1 Piece(s) 11 Day(s) 10M1616Fine Thread

Loading...

  1. 1

Basic Information

Types Rod End Bearing Tpyes of Rod End Bearing Standard Main Body Material Resin
The material of a ball With Metal Insert Liner Material Resin Operating Temperature Range(°C) -30::80