(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Igubal pillow block bearings are integrated shape of a housing and a bearing.
The bearing unit is especially easy to install, compensates for misalignment and prevents edge loads.
[Features]
· Maintenance-free, self-lubricating.
· High strength for withstanding impact load.
· Extremely high tensile strength to withstand various loads.
· Absorbs shaft misalignment.
· Prevents local loads.
· Has chemical resistance.
· Excellent vibration resistance.
· Suitable for rotational, oscillating, and linear motion.
· Lightweight.
[Applications]
· The ability to pivot allows Igubal pillow block bearings to compensate for misalignment and potential shaft deflection.
· Applications in which these effects cannot be prevented are suited for Igubal pillow block bearings.
Types | Spherical Bearings | Spherical Bearings Type | Pillow Block A | Main Body Material | Resin |
---|---|---|---|---|---|
I.D. d(Ø) | 25 | The material of a ball | Resin | Liner Material | Resin |
Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part KSTM-25 in the Igubal Pillow Block Bearing, Lubrication-Free Standard Type KSTM series.
How can we improve?
How can we improve?