1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Small Type (E2 Micro) 05 Type

Energy Chain Small Type (E2 Micro) 05 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Space saving design for use in a confined spaces. Smooth movement with low pitch (05)

[Features]
· Extremely lightweight - ideal for stowing light weights.
· Small pitch, low noise, smooth running.
· Mounting bracket assembly possible
· Award winning iF design

 
Part Number
05.06.[018,​028,​038].0-[1-100/1]
05.06.[018,​028,​038].0-[1-100/1]-050.06.12
05.16.[018,​028,​038].0-[1-100/1]
05.16.[018,​028,​038].0-[1-100/1]-050.16.12
05.20.[018,​028,​038].0-[1-100/1]
05.20.[018,​028,​038].0-[1-100/1]-050.20.12
05.30.[018,​028,​038].0-[1-100/1]
05.30.[018,​028,​038].0-[1-100/1]-050.30.12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 10618 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 10618 ~ 381 ~ 100BlackMounting Bracket Both Ends, One Set (Rotating Type)

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 101618 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 101618 ~ 381 ~ 100BlackMounting Bracket Both Ends, One Set (Rotating Type)

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 102018 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 102018 ~ 381 ~ 100BlackMounting Bracket Both Ends, One Set (Rotating Type)

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 103018 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 11 Day(s) 103018 ~ 381 ~ 100BlackMounting Bracket Both Ends, One Set (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard / Highly endurance
Height of Inner Dimension(mm) 10 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 8
Operating Speed(m/s) 10 Pitch P(mm) 20 Flap Open-Close Type Non-Opening And Closing
Cable Insert Type Non-Opening And Closing Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 24