(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Just push the cable into the slit. Cables can be housed quickly. (Z06)
[Features]
· Small pitch, low noise, smooth running.
· Push-in cable loading.
· Extremely lightweight - ideal for stowing light weights.
· Can be operated on a (limited) bend.
· The internal structure does not damage cables.
· The "E" type is a cross bar with a slit on the exterior
· The "Z" type is a cross bar with a slit on the interior
· Mounting bracket integrated with the cable clamp (optional)
Part Number |
---|
Z06.10.[018,028,038].0-[1-100/1] |
Z06.10.[018,028,038].0-[1-100/1]-[060.10.12PZ,060.10.12] |
Z06.16.[018,028,038].0-[1-100/1] |
Z06.16.[018,028,038].0-[1-100/1]-[060.16.12PZ,060.16.12] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 53 Day(s) | 10 | 10 | 18 ~ 38 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 53 Day(s) | 10 | 10 | 18 ~ 38 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 11 Day(s) | 10 | 16 | 18 ~ 38 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 11 Day(s) | 10 | 16 | 18 ~ 38 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Low Dust Generation / Low Friction |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 10.5 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 6.5 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 20 | Flap Open-Close Type | Inner Peripheral Side |
Cable Insert Type | Slit | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::80 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 24 |
How can we improve?
How can we improve?