(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Just push the cable into the slit to quickly store the cable
[Features]
· The cable is loaded through the slit
· Snap mounting with the sinking comb cable clamp.
· Can be operated on a (limited) bend.
· Loading is extremely easy, ideal for assembling harness cables with connectors.
· Thick pivot diameter for durability and long life.
· External surface shape resists dust entry.
· Applicable to 1-room, 2-room, and 3-room types
Part Number |
---|
E300.075.[075,100,125,150,200,250,300].0-[1-100/1] |
E300.075.[075,100,125,150,200,250,300].0-[1-100/1]-[3075.34PZ,3075.34PZB] |
E300.2/45.[075,100,125,150,200,250,300].0-[1-100/1] |
E300.2/45.[075,100,125,150,200,250,300].0-[1-100/1]-[3100.34PZ,3100.34PZB] |
Z300.075.[075,100,125,150,200,250,300].0-[1-100/1] |
Z300.075.[075,100,125,150,200,250,300].0-[1-100/1]-[3075.34PZ,3075.34PZB] |
Z300.2/45.[075,100,125,150,200,250,300].0-[1-100/1] |
Z300.2/45.[075,100,125,150,200,250,300].0-[1-100/1]-[3100.34PZ,3100.34PZB] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Internal carrier divisions | Width of Inner Dimension (mm) | Bending radius R (mm) | Maximum Cable Outer Diameter Dp (Ø) | Flap Open-Close Type | Number of Links | Color | Mounting Bracket | Mounting Bracket | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 13 Day(s) | 10 | No | 75 | 75 ~ 300 | 35 | Outer Circumferential Side | 1 ~ 100 | Black | NA | - | - | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 13 Day(s) | 10 | No | 75 | 75 ~ 300 | 35 | Outer Circumferential Side | 1 ~ 100 | Black | With Sinking Comb Cable Clamp / Without Sinking Comb Cable Clamp | - | - | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 96 | 75 ~ 300 | 18 | Outer Circumferential Side | 1 ~ 100 | Black | NA | - | - | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 96 | 75 ~ 300 | 18 | Outer Circumferential Side | 1 ~ 100 | Black | With Sinking Comb Cable Clamp / Without Sinking Comb Cable Clamp | - | - | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | No | 75 | 75 ~ 300 | 35 | Inner Peripheral Side | 1 ~ 100 | - | - | With Sinking Comb Cable Clamp | Black | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | No | 75 | 75 ~ 300 | 35 | Inner Peripheral Side | 1 ~ 100 | - | - | With Sinking Comb Cable Clamp | Black | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 96 | 75 ~ 300 | 18 | Inner Peripheral Side | 1 ~ 100 | - | - | With Sinking Comb Cable Clamp | Black | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 96 | 75 ~ 300 | 18 | Inner Peripheral Side | 1 ~ 100 | - | - | With Sinking Comb Cable Clamp | Black |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Low Dust Generation / Low Friction |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 48.5 | Operating Speed(m/s) | 10 | Pitch P(mm) | 67 |
Cable Insert Type | Slit | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::80 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 31 |
How can we improve?
How can we improve?