1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Large Zipper Opening and Closing Type 17 Type

Energy Chain Large Zipper Opening and Closing Type  17 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

"Zipper" opening and closing reduces installation time. Allows internal partitioning at any position (17)

[Features]
· "Zipper" opening and closing
· The cover sections of the zipper type can be connected and detached to each link.
· Internal partitions.
· Small pitch, low noise, smooth running.
· Mounting bracket with the cable clamp is also available.
· A tube type is also available

 
Part Number
17.2.[063,​075,​100,​125].0-[1-100/1]
17.2.[063,​075,​100,​125].0-[1-100/1]-[117.2.12P,​117.2.12PZ]
17.4.[063,​075,​100,​125].0-[1-100/1]
17.4.[063,​075,​100,​125].0-[1-100/1]-[117.4.12P,​117.4.12PZ]
17.5.[063,​075,​100,​125].0-[1-100/1]
17.5.[063,​075,​100,​125].0-[1-100/1]-[117.5.12P,​117.5.12PZ]
17.6.[063,​075,​100,​125].0-[1-100/1]
17.6.[063,​075,​100,​125].0-[1-100/1]-[117.6.12P,​117.6.12PZ]
17.7.[063,​075,​100,​125].0-[1-100/1]
17.7.[063,​075,​100,​125].0-[1-100/1]-[117.7.12P,​117.7.12PZ]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 102563 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 102563 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 105063 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 105063 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 106363 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 106363 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 108063 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 108063 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 1010063 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 1010063 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Half Properties Standard / Highly endurance
Height of Inner Dimension(mm) 32 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 28
Operating Speed(m/s) 10 Pitch P(mm) 30.5 Flap Open-Close Type Outer Circumferential Side
Cable Insert Type Zipper Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 29