(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The double stopper mechanism provides durability and a long free span.
· Fast opening and closing. Either left or right side can be used for opening and closing.
· The crossbar can be locked securely.
· A sliding surface for transverse-mounted side types.
· A mounting bracket with excellent fixing strength by repeated strict evaluation testing.
· The cable clamp can be optionally attached to the mounting bracket.
· The 2500 model can be snapped open and close on both the left and right sides on the outer circumference.
Part Number |
---|
2500.03.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.03.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2030.12PZ+,2030.12PZB+,2030.34PZ+,2030.34PZB+] |
2500.05.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.05.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2050.12PZ+,2050.12PZB+,2050.34PZ+,2050.34PZB+] |
2500.07.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.07.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2070.12PZ+,2070.12PZB+,2070.34PZ+,2070.34PZB+] |
2500.09.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.09.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2090.12PZ+,2090.12PZB+,2090.34PZ+,2090.34PZB+] |
2500.10.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.10.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2100.12PZ+,2100.12PZB+,2100.34PZ+,2100.34PZB+] |
2500.12.[055,075,100,125,150,175,200,225,250].0-[1-100/1] |
2500.12.[055,075,100,125,150,175,200,225,250].0-[1-100/1]-[2125.12PZ+,2125.12PZB+,2125.34PZ+,2125.34PZB+] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 38 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 38 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 57 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 57 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 77 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 77 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 89 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 89 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 103 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 103 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 125 | 55 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 125 | 55 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 25 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 23 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 46 | Flap Open-Close Type | Outer Circumferential Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::100 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 44 |
How can we improve?
How can we improve?