1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Outer Snap Opening and Closing Type Intermediate (E2/000) 1500 Type (Part Number)

Energy Chain Outer Snap Opening and Closing Type Intermediate (E2/000) 1500 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High endurance as standard. External opening and closing, makes internal partitioning possible at any point. (1500)

[Features]
· Rapid opening and closing, either side can be used for opening and closing.
· Double stopper mechanism for durability and long free span.
· The crossbar can be locked securely.
· The internal circumference of the 1400 model can be opened and closed with the snap mechanism on the left and right sides.
· Attachable by using the mounting bracket attached to the cable clamp (optional)
· The partition plate is tightly secured with the crossbar open.
· "RBR" reverse bending possible with shaft rotation (special specification).
· Wide pivot diameter for durability and long free span

 
Part Number
1500.020.[035,​048,​075,​100,​125,​145,​180].0-[1-100/1]
1500.020.[035,​048,​075,​100,​125,​145,​180].0-[1-100/1]-[14020.12PZ,​14020.34PZ]
1500.025.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]
1500.025.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]-[14025.12PZ,​14025.34PZ]
1500.050.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]
1500.050.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]-[14050.12PZ,​14050.34PZ]
1500.100.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]
1500.100.[035,​038,​048,​075,​100,​125,​145,​180].0-[1-100/1]-[14100.12PZ,​14100.34PZ]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 102035 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 102035 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 102535 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 102535 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 105035 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 11 Day(s) 105035 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 37 Day(s) 1010035 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 37 Day(s) 1010035 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard
Height of Inner Dimension(mm) 21 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 18
Operating Speed(m/s) 10 Pitch P(mm) 33.33 Flap Open-Close Type Outer Circumferential Side
Cable Insert Type Snap(Opening and Closing) Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 49

Frequently Asked Questions (FAQ)

Question: What happens if too many links are connected?
Answer: Excessive number of connected links during the horizontal driving may bend or damage the energy chain due to the weight of the product and the weight of the storage cable. (Please confirm the capacity diagram before specifying the number of links)
Question: Is it possible to add or remove links?
Answer: Yes.