(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High endurance as standard. Internal opening and closing, makes internal partitioning possible at any point. (2600)
[Features]
· Fast opening and closing, either the left or right side can be used for opening and closing.
· Double stopper mechanism for durability and long free span.
· The crossbar can be locked securely.
· Sliding surface for horizontal type side molds.
· A mounting bracket for secure fixing power for repeated high-performance evaluation testing.
· Attachable by using the mounting bracket attached to the cable clamp (optional)
· The internal circumference of the 2600 model can be opened and closed with the snap mechanism on the left and right sides.
Part Number |
---|
2600.05.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.05.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2605.12PZ,2605.12PZB,2605.34PZ,2605.34PZB] |
2600.06.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.06.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2606.12PZ,2606.12PZB,2606.34PZ,2606.34PZB] |
2600.07.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.09.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.09.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2609.12PZ,2609.12PZB,2609.34PZ,2609.34PZB] |
2600.12.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.12.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2612.12PZ,2612.12PZB,2612.34PZ,2612.34PZB] |
2600.15.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.15.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2615.12PZ,2615.12PZB,2615.34PZ,2615.34PZB] |
2600.17.[063,075,100,125,150,175,200,250].0-[1-100/1] |
2600.17.[063,075,100,125,150,175,200,250].0-[1-100/1]-[2617.12PZ,2617.12PZB,2617.34PZ,2617.34PZB] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 50 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 50 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 65 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 65 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 75 | 63 ~ 250 | 1 ~ 100 | Black | - | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 90 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 90 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 125 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 125 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 150 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 150 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 175 | 63 ~ 250 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 175 | 63 ~ 250 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 35 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 32 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 56 | Flap Open-Close Type | Inner Peripheral Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 46 |
How can we improve?
How can we improve?