1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Inner Snap Opening and Closing Type Medium (E2 Mini) 14 Type

Energy Chain Inner Snap Opening and Closing Type Medium (E2 Mini) 14 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Energy Chain Inner Snap Opening and Closing Type Medium (E2 Mini) 14 Type
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 20
- Inner Width (mm.) : 25 and 38
- Bending Radius (mm.) : 28, 38, 48, 75, 100 and 125
- Number of links (Pcs.) : can select between 1 and 100
- Pitch (mm.) : 30.5
- Maximum Cable Outer Diameter (mm.): 16
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

 
Part Number
14.2.[028,​038,​048,​075,​100,​125].0-[1-100/1]
14.2.[028,​038,​048,​075,​100,​125].0-[1-100/1]-[114.2.12P,​114.2.12PZ]
14.3.[028,​038,​048,​075,​100,​125].0-[1-100/1]
14.3.[028,​038,​048,​075,​100,​125].0-[1-100/1]-[114.3.12P,​114.3.12PZ]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E2MINI 1 Piece(s) 36 Day(s) 102528 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MINI 1 Piece(s) 36 Day(s) 102528 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM E2MINI 1 Piece(s) 11 Day(s) 103828 ~ 1251 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MINI 1 Piece(s) 11 Day(s) 103828 ~ 1251 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Half Properties Standard
Height of Inner Dimension(mm) 20 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 16
Operating Speed(m/s) 10 Pitch P(mm) 30.5 Flap Open-Close Type Inner Peripheral Side
Cable Insert Type Snap(Opening and Closing) Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 23

Frequently Asked Questions (FAQ)

Question: What happens if too many links are connected?
Answer: Excessive number of connected links during the horizontal driving may bend or damage the energy chain due to the weight of the product and the weight of the storage cable. (Please confirm the capacity diagram before specifying the number of links)
Question: Is it possible to add or remove links?
Answer: Yes.