(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High endurance as standard. Internal opening and closing, makes internal partitioning possible at any point. (1400)
[Features]
· Fast opening and closing, either the left or right side can be used for opening and closing.
· Double stopper mechanism for durability and long free span.
· The crossbar can be locked securely.
· The internal circumference of the 1400 model can be opened and closed with the snap mechanism on the left and right sides.
· Attachable by using the mounting bracket attached to the cable clamp (optional)
· The partition plate is tightly secured with the crossbar open.
· "RBR" reverse bending possible with shaft rotation (special specification).
· Wide pivot diameter for durability and long free span.
Part Number |
---|
1400.015.[035,038,048,075,100,125,145,180].0-[1-100/1] |
1400.015.[035,038,048,075,100,125,145,180].0-[1-100/1]-[14015.12PZ,14015.34PZ] |
1400.025.[035,038,048,075,100,125,145,180].0-[1-100/1] |
1400.025.[035,038,048,075,100,125,145,180].0-[1-100/1]-[14025.12PZ,14025.34PZ] |
1400.038.[035,038,048,075,100,125,145,180].0-[1-100/1] |
1400.038.[035,038,048,075,100,125,145,180].0-[1-100/1]-[14038.12PZ,14038.34PZ] |
1400.068.[035,038,048,075,100,125,145,180].0-[1-100/1] |
1400.068.[035,038,048,075,100,125,145,180].0-[1-100/1]-[14068.12PZ,14068.34PZ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 15 | 35 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 15 | 35 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 25 | 35 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 25 | 35 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 38 | 35 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 38 | 35 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 68 | 35 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 11 Day(s) | 10 | 68 | 35 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 21 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 18 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 33.33 | Flap Open-Close Type | Inner Peripheral Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 49 |
How can we improve?
How can we improve?