(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This material has the most outstanding chemical resistance, as well as heat resistance.
Completely lubricant/oil free, with superior wear resistance, and no need to worry about running out of oil.
Type | Sleeve type | Resin Type | High performance polymer system | Environment | Standard / Heat Resistant / Foreign object Resistance / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical |
---|---|---|---|---|---|
Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.32 | Max. Allowable Surface Pressure P(N/mm2) | 150 |
Max. Allowable Velocity V(m/s) | 1.5 | Recommended Shaft Tolerance | h9 | Recommended Housing Hole Tolerance | H7 |
Lubrication | Non-Lubricated |
Please check the type/dimensions/specifications of the part XSM-0507-08 in the Iglidur X Straight Type Oil-Free Bushing series.
Part Number |
---|
XSM-0304-06 |
XSM-0405-04 |
XSM-0507-05 |
XSM-0608-06 |
XSM-0608-08 |
XSM-0608-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d1 (Ø) | Outer Diameter d2 (Ø) | Full length b1 (mm) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|
฿ 349.35 | 1 Piece(s) | Available | 4 Day(s) | 10 | 3 | 4.5 | 6 | -100~250 | |
฿ 348.47 | 1 Piece(s) | Available | 4 Day(s) | 10 | 4 | 5.5 | 4 | -100~250 | |
฿ 356.43 | 1 Piece(s) | Available | 4 Day(s) | 10 | 5 | 7 | 5 | -100~250 | |
฿ 359.10 | 1 Piece(s) | Available | 4 Day(s) | 10 | 6 | 8 | 6 | -100~250 | |
฿ 361.77 | 1 Piece(s) | Available | 4 Day(s) | 10 | 6 | 8 | 8 | -100~250 | |
฿ 362.65 | 1 Piece(s) | Available | 4 Day(s) | 10 | 6 | 8 | 10 | -100~250 |
How can we improve?
How can we improve?