(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A compact and lightweight actuator. The main actuator enclosure is made of die-cast aluminum alloy, while the drive is a double piston type structure.
· Excels in durability and is comprised of the minimum number of components and thus extremely unlikely to experience a breakdown or failure.
· A dedicated solenoid valve is available that can be attached directly to the actuator, facilitating piping work.
· A high-efficiency quarter-turn type actuator with a double piston type rack and pinion structure.
· The actuator and the valve unit can be directly connected using just 2 bolts.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | The type of a ball valve | Connection Method | Actuator Specifications | Method | Bracket | Cap Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,012.95 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1/4 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 4,606.06 | AUTOMATION VALVE | 1 Piece(s) | Same day | 3/8 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 5,104.58 ฿ 3,048.97 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1/2 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 4,983.87 | AUTOMATION VALVE | 1 Piece(s) | 19 Day(s) | 3/4 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 4,769.65 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 6,568.19 | AUTOMATION VALVE | 1 Piece(s) | 5 Day(s) | 1 1/4 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 9,220.41 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 1 1/2 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 10,462.46 | AUTOMATION VALVE | 1 Piece(s) | 19 Day(s) | 2 | Reduced Bore | Screw-In | Type C (double-acting) | - | No | - | ||
฿ 9,464.65 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1/2 | Full Bore | Screw-In | Type C (double-acting) | - | No | SCS14A | ||
฿ 9,165.61 | AUTOMATION VALVE | 1 Piece(s) | 21 Day(s) | 3/4 | Full Bore | Screw-In | Type C (double-acting) | - | No | SCS14A | ||
฿ 100.00 | AUTOMATION VALVE | 1 Piece(s) | Quote | 1 1/4 | Full Bore | Screw-In | Type C (double-acting) | - | No | SCS14A | ||
฿ 18,920.26 ฿ 10,442.09 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1 1/2 | Full Bore | Screw-In | Type C (double-acting) | - | No | SCS14A | ||
฿ 13,183.00 | AUTOMATION VALVE | 1 Piece(s) | Quote | 3/8 | Reduced Bore | Screw-In | Type C (double-acting) | - | Available | - | ||
฿ 7,246.66 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 1/4 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 7,521.57 | AUTOMATION VALVE | 1 Piece(s) | 5 Day(s) | 3/8 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 7,565.94 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 1/2 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 7,885.22 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 3/4 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 8,988.20 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 1 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 9,488.14 | AUTOMATION VALVE | 1 Piece(s) | 5 Day(s) | 1 1/4 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 12,042.89 | AUTOMATION VALVE | 1 Piece(s) | 7 Day(s) | 1 1/2 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 18,341.74 | AUTOMATION VALVE | 1 Piece(s) | 5 Day(s) | 2 | Full Bore | Three Directional Screw-In | Type C (double-acting) | Lateral Three-way two-sided Sheet and L-port | No | - | ||
฿ 8,706.31 | AUTOMATION VALVE | 1 Piece(s) | 21 Day(s) | 3/8 | Reduced Bore | Screw-In | Type CS (spring-return) | - | No | - | ||
฿ 7,730.00 ฿ 4,641.09 | AUTOMATION VALVE | 1 Piece(s) | Same day | 1/2 | Reduced Bore | Screw-In | Type CS (spring-return) | - | No | - | ||
฿ 5,955.10 | AUTOMATION VALVE | 1 Piece(s) | 47 Day(s) | 3/4 | Reduced Bore | Screw-In | Type CS (spring-return) | - | No | - | ||
฿ 10,360.00 | AUTOMATION VALVE | 1 Piece(s) | 3 Day(s) | 1 | Reduced Bore | Screw-In | Type CS (spring-return) | - | No | - | ||
฿ 100.00 | AUTOMATION VALVE | 1 Piece(s) | Quote | 1/2 | Reduced Bore | Three Directional Screw-In | Type CS (spring-return) | Lateral Three-way two-sided Sheet and L-port | No | - |
Loading...
Type | Air pressure ball valve | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Rc(R) | Operating Temperature Range(°C) | -20::60 | Body Material | SCS14A |
Nominal Pressure | 10K | Material of stem | SUS316+Cr Plating | Material of Body | Stainless Steel |
How can we improve?
How can we improve?