1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Igubal Flange Bearing (4 Holes), Oil Lubrication-Free Type EFSM (EFSM-20)

IGUBALL

Igubal Flange Bearing (4 Holes), Oil Lubrication-Free Type EFSM (EFSM-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Like all Igubal products, Igubal Flanged Bearings consist of an Igumid G housing and Iglidur W300 spherical ball.
Igubal Flanged Bearings are compatible with the E series (thin) and are available with 2 or 4 mounting holes.
[Features]
· Maintenance-free, self-lubricating.
· High strength under impact loads.
· High tensile strength.
· Absorbs shaft misalignment.
· Prevents local loads.
· Chemical resistance.
· Lightweight.
[Applications]
· Since Igubal Flanged Bearing is maintenance-free, and is particularly suitable for use in situations where metal bearings are difficult to maintain, such as in a humid environment or cleanroom.
· Igubal Flanged Bearings are used in various devices such as electric toothbrushes, awnings, conveyors and bakery machines.

 
Part Number
EFSM-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)

฿ 970.06

IGUBALL 1 Piece(s) 25 Day(s) 1020

Loading...

  1. 1

Basic Information

Types Spherical Bearings Spherical Bearings Type Flange Type 4 Hole Main Body Material Resin
The material of a ball Resin Liner Material Resin Operating Temperature Range(°C) -30::80