1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Micro Type (E2 Micro) 03 Type

Energy Chain Micro Type (E2 Micro) 03 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Space saving design for use in a confined spaces. Smooth movement with low pitch (03)

[Features]
· Igus miniature energy chain: internal dimensions 5 x 5 mm.
· Bendable (limited).
· lightweight and economical.
· Minimal bending radius
· Mounting bracket integrated with the cable clamp also available (optional).
· External surface shape resists dust entry.
· Open/close type

 
Part Number
03.07.[010,​012,​015,​018,​028].0-[1-100/1]
03.07.[010,​012,​015,​018,​028].0-[1-100/1]-03.07.12Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 91 Day(s) 1010 ~ 281 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2MICRO 1 Piece(s) 91 Day(s) 1010 ~ 281 ~ 100BlackMounting Bracket Both Ends, One Set (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard / Highly endurance
Height of Inner Dimension(mm) 5 Number of Internal carrier divisions No Width of Inner Dimension(mm) 7
Maximum Cable Outer Diameter Dp(Ø) 3.5 Operating Speed(m/s) 10 Pitch P(mm) 10
Flap Open-Close Type Non-Opening And Closing Cable Insert Type Non-Opening And Closing Type of Movement two-dimensional motion
Operating Temperature(°C) -40::120 The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 31