1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Small Slit Opening and Closing Type (EZ Chain) E06 Type

Energy Chain Small Slit Opening and Closing Type  (EZ Chain) E06 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Just push the cable into the slit to quickly store the cable (E06)

[Features]
· Small pitch, low noise, smooth running.
· Push-in cable loading.
· Extremely lightweight - ideal for stowing light weights.
· Bendable (limited).
· The internal structure does not damage cables.
· The "E" type is a cross bar with a slit on the exterior
· The "Z" type is a cross bar with a slit on the interior
· Mounting bracket integrated with the cable clamp also available (optional)

 
Part Number
E06.10.[018,​028,​038].0-[1-100/1]
E06.10.[018,​028,​038].0-[1-100/1]-[060.10.12PZ,​060.10.12]
E06.16.[018,​028,​038].0-[1-100/1]
E06.16.[018,​028,​038].0-[1-100/1]-[060.16.12PZ,​060.16.12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 11 Day(s) 101018 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 11 Day(s) 101018 ~ 381 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 11 Day(s) 101618 ~ 381 ~ 100BlackNA

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 11 Day(s) 101618 ~ 381 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard / Low Dust Generation / Low Friction
Height of Inner Dimension(mm) 10.7 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 6.5
Operating Speed(m/s) 10 Pitch P(mm) 20 Flap Open-Close Type Outer Circumferential Side
Cable Insert Type Slit Type of Movement two-dimensional motion Operating Temperature(°C) -40::80
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 24