(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable carrier for storing flexible cables, hoses, etc.
[Features]
· Zipper style opening and closing from outside makes it easy to store cables.
· Practical and functional zipper type crossbar opens and closes much faster during cable wiring.
· Fine pitch, lightweight and sturdy structure with elastic zipper type crossbars and rugged links.
· The cover sections of the zipper type can be connected and detached to each link.
· Small pitch, low noise, smooth running.
[Applications]
· Ideal for industrial field that require high reliability.
Part Number |
---|
09.10.[028,038,048].0-[1-100/1] |
09.10.[028,038,048].0-[1-100/1]-[080.10.12PZ,080.10.12] |
09.16.[028,038,048].0-[1-100/1] |
09.16.[028,038,048].0-[1-100/1]-[080.16.12PZ,080.16.12] |
09.20.[028,038,048].0-[1-100/1] |
09.20.[028,038,048].0-[1-100/1]-[080.20.12PZ,080.20.12] |
09.30.[028,038,048].0-[1-100/1] |
09.30.[028,038,048].0-[1-100/1]-[080.30.12PZ,080.30.12] |
09.40.[028,038,048].0-[1-100/1] |
09.40.[028,038,048].0-[1-100/1]-[080.40.12PZ,080.40.12] |
09.50.[028,038,048].0-[1-100/1] |
09.50.[028,038,048].0-[1-100/1]-[080.50.12PZ,080.50.12] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 10 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 10 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 16 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 16 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 20 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 20 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 81 Day(s) | 10 | 30 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 81 Day(s) | 10 | 30 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 40 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 40 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 50 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM ZIPPER | 1 Piece(s) | 11 Day(s) | 10 | 50 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Half | Properties | Standard / Highly endurance |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 15 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 13 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 20 | Flap Open-Close Type | Outer Circumferential Side |
Cable Insert Type | Zipper | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 33 |
How can we improve?
How can we improve?