(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard series. Smooth movement with low pitch (B09)
[Features]
· Retractable / detachable cross bar.
· It can open and close from the outer circumference side for fast cable loading.
· Lightweight and robust
· Small pitch, low noise, smooth running.
· Mounting bracket with attached cable clamp is also available.
· Tube type also available (R09)
Part Number |
---|
B09.16.[028,038,048].0-[1-100/1] |
B09.16.[028,038,048].0-[1-100/1]-[080.16.12PZ,080.16.12] |
B09.20.[028,038,048].0-[1-100/1] |
B09.20.[028,038,048].0-[1-100/1]-[080.20.12PZ,080.20.12] |
B09.30.[028,038,048].0-[1-100/1] |
B09.30.[028,038,048].0-[1-100/1]-[080.30.12PZ,080.30.12] |
B09.40.[028,038,048].0-[1-100/1] |
B09.40.[028,038,048].0-[1-100/1]-[080.40.12PZ,080.40.12] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 16 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 16 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 20 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 20 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 30 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 30 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 70 Day(s) | 10 | 40 | 28 ~ 48 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 70 Day(s) | 10 | 40 | 28 ~ 48 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Highly endurance |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 15 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 12.5 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 20 | Flap Open-Close Type | Outer Circumferential Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 33 |
How can we improve?
How can we improve?