1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Outer Snap Opening and Closing Type Large (E2/000) 3500 Type

Energy Chain Outer Snap Opening and Closing Type Large (E2/000) 3500 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High endurance as standard. External opening and closing, makes internal partitioning possible at any point. (3500)

[Features]
· Rapid opening and closing, either side can be used for opening and closing.
· Sliding surface for horizontal type side molds.
· A mounting bracket for secure fixing power for repeated high-performance evaluation testing.
· The internal circumference of the 3400 model can be opened and closed with the snap mechanism on the left and right sides.
· The external circumference of the 3500 model can be opened and closed with the snap mechanism on the left and right sides.
· Attachable by using the mounting bracket attached to the cable clamp (optional)
· "RBR" reverse bending possible

 
Part Number
3500.050.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.050.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3050.12PZ,​3050.12PZB,​3050.34PZ,​3050.34PZB]
3500.075.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.075.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3075.12PZ,​3075.12PZB,​3075.34PZ,​3075.34PZB]
3500.100.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.100.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3100.12PZ,​3100.12PZB,​3100.34PZ,​3100.34PZB]
3500.115.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.115.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3115.12PZ,​3115.12PZB,​3115.34PZ,​3115.34PZB]
3500.125.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.125.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3125.12PZ,​3125.12PZB,​3125.34PZ,​3125.34PZB]
3500.150.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.150.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3150.12PZ,​3150.12PZB,​3150.34PZ,​3150.34PZB]
3500.175.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.175.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3175.12PZ,​3175.12PZB,​3175.34PZ,​3175.34PZB]
3500.200.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.200.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3200.12PZ,​3200.12PZB,​3200.34PZ,​3200.34PZB]
3500.225.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.225.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3225.12PZ,​3225.12PZB,​3225.34PZ,​3225.34PZB]
3500.250.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]
3500.250.[075,​100,​125,​150,​200,​250,​300].0-[1-100/1]-[3250.12PZ,​3250.12PZB,​3250.34PZ,​3250.34PZB]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 105075 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 105075 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 107575 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 107575 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1010075 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1010075 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1011575 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1011575 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1012575 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1012575 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1015075 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1015075 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1017575 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1017575 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 1020075 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 1020075 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1022575 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 17 Day(s) 1022575 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 1025075 ~ 3001 ~ 100BlackNA

-

IGU E-CHAINSYSTEM E2/000 1 Piece(s) 12 Day(s) 1025075 ~ 3001 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard
Height of Inner Dimension(mm) 45 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 42
Operating Speed(m/s) 10 Pitch P(mm) 67 Flap Open-Close Type Outer Circumferential Side
Cable Insert Type Snap(Opening and Closing) Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 43