(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Just push the cable into the slit to quickly store the cable (Z200)
[Features]
· Push-in cable loading.
· Mounting bracket integrated with the cable clamp also available (optional). Can be operated on a (limited) bend
· Loading is extremely easy, ideal for assembling harness cables with connectors.
· Thick pivot diameter for durability and long life.
· External surface shape resists dust entry.
· The "E" type is a cross bar with a slit on the exterior
· The "Z" type is a cross bar with a slit on the interior
· Applicable to 1-room and 2-room types
Part Number |
---|
Z200.05.[055,075,100,150,200].0-[1-100/1] |
Z200.05.[055,075,100,150,200].0-[1-100/1]-[2050.12PZ,2050.12PZB,2050.34PZ,2050.34PZB] |
Z200.2/35.[055,075,100,150,200].0-[1-100/1] |
Z200.2/35.[055,075,100,150,200].0-[1-100/1]-[2070.12PZ,2070.12PZB,2070.34PZ,2070.34PZB] |
Z200.2/50.[055,075,100,150,200].0-[1-100/1] |
Z200.2/50.[055,075,100,150,200].0-[1-100/1]-[2100.12PZ,2100.12PZB,2100.34PZ,2100.34PZB] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Internal carrier divisions | Width of Inner Dimension (mm) | Bending radius R (mm) | Maximum Cable Outer Diameter Dp (Ø) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | No | 57 | 55 ~ 200 | 20 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | No | 57 | 55 ~ 200 | 20 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 74 | 55 ~ 200 | 15 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 74 | 55 ~ 200 | 15 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 100 | 55 ~ 200 | 18 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | Width 2 separate | 100 | 55 ~ 200 | 18 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Low Dust Generation / Low Friction |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 24.3 | Operating Speed(m/s) | 10 | Pitch P(mm) | 46 |
Flap Open-Close Type | Inner Peripheral Side | Cable Insert Type | Slit | Type of Movement | two-dimensional motion |
Operating Temperature(°C) | -40::80 | The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 31 |
How can we improve?
How can we improve?