(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Just push the cable into the slit to quickly store the cable (E14)
[Features]
· The cable is loaded through the slit
· Loading is extremely easy, ideal for assembling harness cables with connectors.
· Small pitch, low noise, smooth running.
· Bendable (limited).
· The internal structure does not damage cables.
· The "E" type is a cross bar with a slit on the exterior
· The "Z" type is a cross bar with a slit on the interior
· Mounting bracket integrated with the cable clamp also available (optional)
Part Number |
---|
E14.1.[028,038,048,075,100,125].0-[1-100/1] |
E14.1.[028,038,048,075,100,125].0-[1-100/1]-[114.1.12P,114.1.12PZ] |
E14.2.[028,038,048,075,100,125].0-[1-100/1] |
E14.2.[028,038,048,075,100,125].0-[1-100/1]-[114.2.12P,114.2.12PZ] |
E14.3.[028,038,048,075,100,125].0-[1-100/1] |
E14.3.[028,038,048,075,100,125].0-[1-100/1]-[114.3.12P,114.3.12PZ] |
E14.4.[028,038,048,075,100,125].0-[1-100/1] |
E14.4.[028,038,048,075,100,125].0-[1-100/1]-[114.4.12P,114.4.12PZ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 15 | 28 ~ 125 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 15 | 28 ~ 125 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 25 | 28 ~ 125 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 25 | 28 ~ 125 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 38 | 28 ~ 125 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 38 | 28 ~ 125 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 50 | 28 ~ 125 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 50 | 28 ~ 125 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Low Dust Generation / Low Friction |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 19 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 13 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 30.5 | Flap Open-Close Type | Outer Circumferential Side |
Cable Insert Type | Slit | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::80 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 23 |
How can we improve?
How can we improve?