1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain, Standard Peripheral Zipper Switch Type 15 Model

Energy Chain, Standard Peripheral Zipper Switch Type 15 Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A cable carrier with small pitch and low noise for storing cables and hoses that can run smoothly.
[Features]
· Inner height: 17 mm, Inner width: 15 mm / 25 mm / 38 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Bending radius: R38 / R48 / R75 / R100 / R110 / R125 / R145 / R180, Link pitch: 30.5 mm.
· Maximum stroke: 1.25 m, Storage cable weight: 1 kg/m (*Reference values for when installing fixed end to stroke center).
· A zipper type outer-side open/close type. The cover sections can be connected to and removed from each link. The interior can be partitioned as needed.
· The practical and functional zipper type crossbar drastically reduces how long it takes to open and close when wiring cables.
· The thick pivot diameter and double-stopper mechanism ensure a long service lifespan and long free span.
[Applications]
· The solid-link structure makes it ideal for industrial domains requiring high reliability.

 
Part Number
15.015.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.015.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[1015.12P,​1015.12PZ,​1015.34P,​1015.34PZ]
15.025.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.025.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[1025.12P,​1025.12PZ,​1025.34P,​1025.34PZ]
15.050.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.050.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[1050.12P,​1050.12PZ,​1050.34P,​1050.34PZ]
15.5.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.5.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[105.12P,​105.12PZ,​105.34P,​105.34PZ]
15.6.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.6.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[106.12P,​106.12PZ,​106.34P,​106.34PZ]
15.7.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]
15.7.[038,​048,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[107.12P,​107.12PZ,​107.34P,​107.34PZ]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Inner Dimension
(mm)
Bending radius R
(mm)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 101538 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 101538 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 102538 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 102538 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 105038 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 105038 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 106338 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 106338 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 108038 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 108038 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 1010038 ~ 1801 ~ 100BlackNA

-

IGU E-CHAINSYSTEM ZIPPER 1 Piece(s) 11 Day(s) 1010038 ~ 1801 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Half Properties Standard / Highly endurance
Height of Inner Dimension(mm) 17 Number of Internal carrier divisions No Maximum Cable Outer Diameter Dp(Ø) 15
Operating Speed(m/s) 10 Pitch P(mm) 30.5 Flap Open-Close Type Outer Circumferential Side
Cable Insert Type Zipper Type of Movement two-dimensional motion Operating Temperature(°C) -40::120
The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 32