(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High resolution encoder equipped with 1 million pulses per revolution as standard, and acceleration / deceleration time is shortened at peak torque of 350%, maximum rotation speed is 6000 rpm, great response time, shorter settling time with high-responsiveness.
Part Number |
---|
SGMGV-44ADA61 |
SGMJV-02ADA21 |
SGMJV-08ADA21 |
SGMJV-A5ADA21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Square Flange Size A (mm) | Rated Output (W) | Shaft end shape |
---|---|---|---|---|---|---|---|---|---|
฿ 68,433.00 | SIGMA-V ROTARY SERVO MOTORS | 1 Piece(s) | Quote | 10 | 180 | 4400 | With Key | ||
฿ 17,812.74 | SIGMA-V ROTARY SERVO MOTORS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 200 | Without key | ||
฿ 52,775.00 | SIGMA-V ROTARY SERVO MOTORS | 1 Piece(s) | 40 Day(s) | 10 | 80 | 750 | Without key | ||
฿ 13,968.56 | SIGMA-V ROTARY SERVO MOTORS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 50 | Without key |
Loading...
Type | Motor Unit | Voltage Specifications | AC200 Type | Power Supply | Single-phase |
---|---|---|---|---|---|
Reducer | No | Resolution | 1000000 | Electromagnetic Brakes | No |
Serial encoder | 20-bit Incremental |
How can we improve?
How can we improve?