1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piezoelectric Liquid Pump, Bimor Pump, BPS Series

COMPRESSOR PUMP

Piezoelectric Liquid Pump, Bimor Pump, BPS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For controlling various types of liquid.

[Features]
· The power source is a piezoelectric device that consumes very little current and that generates no electromagnetic noise.
· Each part is available in a variety of materials for use with different types of liquids and gases. Uses a biomorph piezoelectric oscillator as its direct power source, helping keep it small and lightweight.
· Unlike with conventional pumps, no motors or drive shafts are used, helping extend the service life and ensuring little operating noise is generated. A self-priming type so no priming required. Problem-free suction of gas-contaminated liquids.
· Long life and low operating noise.
· Compatible with various liquids and gases.

 
Part Number
BPS-235G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,700.00

COMPRESSOR PUMP 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types Piezoelectric Method Power Supply AC Voltage (V) 100V
Self-suction force(kPa) 1.5 Housing Material Polyacetal Rubber Material Fluorine Rubber
Pump Type Chemical-resistant and ultra-small Diaphragm types 100V×1 plate Maximum Current(mA) 3

Please check the type/dimensions/specifications of the part BPS-235G in the Piezoelectric Liquid Pump, Bimor Pump, BPS Series series.