(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Recommended for use with a hardened shaft and outer diameter tolerance (k5, m5, n5, p5).
[Features]
· KS/BS type incorporates a large number of precision steel balls as stipulated in JIS B 1501 (sphericity, diameter variation: 0.0005 mm) with lightweight and highly rigid cage.
· The balls are spirally arranged around the circumference of the ball cage and designed so that the tracks of the balls do not overlap. This ensures that the balls will not wear for a long time and that high-accuracy can be obtained over a long product lifespan.
· Also, because the finishing of the pocket parts holding the balls is precision and the balls are prevented from falling out by a unique continuous self-clinching method, smooth movement can be obtained even if the ball cage is used for longer than the housing.
· Suitable for application in precision press die sets, textile machines, precision measuring instruments, automatic recording devices, medical equipment, machine tools of various types, etc.
Sale Type | Retainer | Types | Ball cage for die set |
---|
Please check the type/dimensions/specifications of the part BS1955 in the LM Stroke Die Set Ball Gauge KS/BS Type series.
Part Number |
---|
KS1955 |
KS2260 |
KS2565 |
KS3275 |
KS3880 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ball cage outer diameter ds (φ) | Ball cage length Lm (mm) |
---|---|---|---|---|---|---|---|
฿ 668.00 | 1 Piece(s) | 12 Day(s) | 10 | 25 | 55 | ||
฿ 538.00 | 1 Piece(s) | 10 Day(s) | 10 | 28 | 60 | ||
฿ 589.00 | 1 Piece(s) | 10 Day(s) | 10 | 31 | 65 | ||
฿ 794.00 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 75 | ||
฿ 871.00 | 1 Piece(s) | 42 Day(s) | 10 | 48 | 80 |
How can we improve?
How can we improve?