1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Liquid Diaphragm Pump, DPE Series

COMPRESSOR PUMP

Small Liquid Diaphragm Pump, DPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For controlling various types of liquids.

 
Part Number
DPE-100-7G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,916.67

COMPRESSOR PUMP 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types Diaphragm-type Power Supply DC Voltage (V) 24V
Flow Rate(l/min) 100 Self-suction force(kPa) 20 Rubber Material Fluorine Rubber
Cylinder Head/Head Cover Material Polyphenylene Sulfide Maximum Current(mA) 100

Please check the type/dimensions/specifications of the part DPE-100-7G in the Small Liquid Diaphragm Pump, DPE Series series.