(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flow rate is approximately double, contributing greatly in delivering efficiency.
[Features]
· Flow rate approximately double that of current type. Improvements in mold cooling piping contributes greatly to shortening molding time.
· Space-saving design for use with molds with narrow spout spaces.
· Socket is long-sleeve style.
· Mounting and dismounting with the plug still embedded in the mold is possible.
· Connection and separation of mold cooling water hose can be done quickly.
Part Number |
---|
K3-02PM-BRS |
K3-03PM-BRS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 138.34 | METAL MOLD COUPLER | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 136.67 | METAL MOLD COUPLER | 1 Piece(s) | 4 Day(s) | 3/8 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Oil | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::1 | Types of connection screw | R |
How can we improve?
How can we improve?