(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Recommended for use with a hardened shaft and outer diameter tolerance (k5, m5, n5, p5).
[Features]
· For the ST type, the balls and ball cage are embedded on the inner side the of precision-ground outer cylinder.
· The balls are arranged in a staggered form so that the load can be equally distributed.
· The ball cage is a lightweight machined cage made out of a highly rigid light alloy that is capable of following high-speed motion to a good extent.
· A thrust ring and retainer ring are provided on both sides of the inner diameter of the outer cylinder to prevent overrun of the ball cage.
· With this structure, rotating, reciprocating and mixed motion can be achieved with a low coefficient of friction.
· The stroke length can be up to double the range of movement of the ball cage within the outer cylinder.
· Offers high-accuracy at a low price and so is used for a wide range of applications, including die sets for presses, the ink roll parts of printing machines, the chuck in punching press work, press feeders, the head for electric discharge machine work, correction devices on wind-up rolls, textile machines, strain measuring equipment, optical measuring device spindles, copiers, etc.
· Enables rolling with an extremely low coefficient of friction (μ = 0.0006 to 0.0012) due to the use of point contact with minimal rolling loss between the balls and ball rolling surface, and the separation of the balls within the ball cage.
· Because the cross-sectional profile is simply the combination of the thin-walled outer cylinder and the balls, the outer diameter of the bearing is small, allowing for lightweight and space-saving compact designs.
· The sliding parts can be manufactured at a low price and a high level of accuracy achieved.
Part Number |
---|
ST6 |
ST8 |
ST8B |
ST10 |
ST10B |
ST12 |
ST12B |
ST16 |
ST16B |
ST20B |
ST25 |
ST25B |
ST30 |
ST30B |
ST35B |
ST40 |
ST40B |
ST45 |
ST50B |
ST60 |
ST90B |
ST100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Max. Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.00 | LM STROKE | 1 Piece(s) | Same day | 10 | 6 | 19 | 12 | 0.98 | 0.23 | 14 | ||
฿ 236.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 8 | 24 | 15 | 0.98 | 0.27 | 24 | ||
฿ 475.13 ฿ 285.22 | THK LM STROKE | 1 Piece(s) | Same day | 10 | 8 | 24 | 15 | 2.06 | 0.55 | 8 | ||
฿ 260.00 | LM STROKE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 30 | 19 | 2.35 | 0.62 | 30 | ||
฿ 514.29 | THK LM STROKE | 1 Piece(s) | Same day | 10 | 10 | 30 | 19 | 4.61 | 1.27 | 8 | ||
฿ 260.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 12 | 32 | 23 | 4.02 | 1.08 | 32 | ||
฿ 355.00 | LM STROKE | 1 Piece(s) | 44 Day(s) | 10 | 12 | 32 | 23 | 8.14 | 2.25 | 8 | ||
฿ 307.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 16 | 37 | 28 | 4.02 | 1.27 | 40 | ||
฿ 559.79 ฿ 335.99 | THK LM STROKE | 1 Piece(s) | Same day | 10 | 16 | 37 | 28 | 8.04 | 2.65 | 16 | ||
฿ 425.00 | LM STROKE | 1 Piece(s) | 12 Day(s) | 10 | 20 | 45 | 32 | 8.33 | 3.24 | 28 | ||
฿ 449.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 45 | 37 | 4.12 | 1.76 | 54 | ||
฿ 909.65 | LM STROKE | 1 Piece(s) | 44 Day(s) | 10 | 25 | 45 | 37 | 8.14 | 3.63 | 28 | ||
฿ 567.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 30 | 65 | 45 | 9.31 | 4.12 | 82 | ||
฿ 733.00 | LM STROKE | 1 Piece(s) | Same day | 10 | 30 | 65 | 45 | 18.7 | 8.14 | 44 | ||
฿ 922.00 | LM STROKE | 1 Piece(s) | Same day | 10 | 35 | 70 | 52 | 18.7 | 9.02 | 54 | ||
฿ 875.00 | LM STROKE | 1 Piece(s) | 12 Day(s) | 10 | 40 | 80 | 60 | 12.5 | 6.18 | 108 | ||
฿ 1,135.00 | LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 40 | 80 | 60 | 25 | 12.4 | 66 | ||
฿ 1,852.64 | LM STROKE | 1 Piece(s) | 12 Day(s) | 10 | 45 | 80 | 65 | 12.6 | 6.76 | 108 | ||
฿ 3,178.95 | THK LM STROKE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 100 | 72 | 32.5 | 17.7 | 88 | ||
฿ 2,104.00 | LM STROKE | 1 Piece(s) | 44 Day(s) | 10 | 60 | 100 | 85 | 16.8 | 10.5 | 138 | ||
฿ 5,247.00 | LM STROKE | 1 Piece(s) | 44 Day(s) | 10 | 90 | 100 | 120 | 43.3 | 33.7 | 76 | ||
฿ 4,845.00 | LM STROKE | 1 Piece(s) | 44 Day(s) | 10 | 100 | 100 | 130 | 22 | 18.3 | 132 |
Loading...
Type | Straight | Motion | Linear Motion/Rotary Motion | Types | Standard |
---|
How can we improve?
How can we improve?