(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Rubber material with excellent peel strength, mechanical strength, oil resistance and heat resistance.
● Similar to general metal washers, enables constant sealing, and easy handling.
[Application]
● Through bolt part
● Drain/oil filter plugs
● Fitting for pipe flanges
● Prevents leakage from the other inner bolts/nuts and intrusion from the outside
Application thread size | Callout number | Nominal dimension | NOK Product code | Seal washer dimensions | Mounting dimensions | |||||||||||||
(1) | (2) | (3) | (4) | (5) | (6) | (7) | (8) | (9) | ||||||||||
Dimension | Tolerance | Dimension | Dimension | Tolerance | Dimension | Dimension | Tolerance | max | min | min | Chamfer | |||||||
M4 | WD-4 | WD | 4 | 10 | 1.5 | CW1002D0 | 4 | +0.3 0 | 6.2 | 10 | ±0.3 | 1.5 | 2.5 | ±0.2 | 4.3 | 7 | 14 | 0.6±0.1 |
M5 | WD-5 | WD | 5 | 12 | 1.8 | CW1007D0 | 5 | +0.4 0 | 6 | 12 | 1.8 | 2.8 | +0.4 0 | 5.3 | 8 | 16 | ||
M6 | WD-6 | WD | 6 | 14 | 1.8 | CW1014D2 | 5.8 | 7.8 | 14 | ±0.4 | 1.8 | 2.8 | 6.4 | 10 | 18 | |||
M8 | WD-8 | WD | 8 | 16 | 2 | CW1027D0 | 7.8 | 10.3 | 16 | 2 | 3 | 8.4 | 13 | 20 | ||||
M10 | WD-10 | WD | 10 | 19 | 3 | CW1042D0 | 9.8 | 12.8 | 19 | 3 | 4 | +0.5 0 | 10.5 | 16 | 23 | |||
M12 | WD-12 | WD | 12 | 22 | 3.5 | CW1053D2 | 11.8 | 14.5 | 22 | 3.5 | 5 | 13 | 18 | 26 | ||||
M14 | WD-14 | WD | 14 | 25 | 3.5 | CW1219D0 | 13.8 | 16.5 | 25 | 3.5 | 5 | 15 | 21 | 29 | ||||
M16 | WD-16 | WD | 16 | 26 | 3.5 | CW1077D0 | 15.8 | 18 | 26 | 3.5 | 5.4 | 17 | 24 | 30 |
Application thread size | Callout number | Nominal dimension | NOK Product code | Seal washer dimensions | Mounting dimensions | |||||||||||||
(1) | (2) | (3) | (4) | (5) | (6) | (7) | (8) | (9) | ||||||||||
Dimension | Tolerance | Dimension | Dimension | Tolerance | Dimension | Dimension | Tolerance | max | min | min | Chamfer | |||||||
M4 | SUSWD- 4 | WD | 4 | 10 | 1.5 | CW1002D1 | 4 | +0.3 0 | 6.2 | 10 | ±0.3 | 1.5 | 2.5 | ±0.2 | 4.3 | 7 | 14 | 0.6±0.1 |
M5 | SUSWD- 5 | WD | 5 | 12 | 1.8 | CW1007D1 | 5 | +0.4 0 | 6 | 12 | 1.8 | 2.8 | +0.4 0 | 5.3 | 8 | 16 | ||
M6 | SUSWD- 6 | WD | 6 | 14 | 1.8 | CW1014D7 | 5.8 | 7.8 | 14 | ±0.4 | 1.8 | 2.8 | 6.4 | 10 | 18 | |||
M8 | SUSWD- 8 | WD | 8 | 16 | 2 | CW1027D2 | 7.8 | 10.3 | 16 | 2 | 3 | 8.4 | 13 | 20 | ||||
M10 | SUSWD-10 | WD | 10 | 19 | 3 | CW1042D1 | 9.8 | 12.8 | 19 | 3 | 4 | +0.5 0 | 10.5 | 16 | 23 | |||
M12 | SUSWD-12 | WD | 12 | 22 | 3.5 | CW1053D1 | 11.8 | 14.5 | 22 | 3.5 | 5 | 13 | 18 | 26 | ||||
M14 | SUSWD-14 | WD | 14 | 25 | 3.5 | CW1219D1 | 13.8 | 16.5 | 25 | 3.5 | 5 | 15 | 21 | 29 | ||||
M16 | SUSWD-16 | WD | 16 | 26 | 3.5 | CW1077D1 | 15.8 | 18 | 26 | 3.5 | 5.4 | 17 | 24 | 30 |
Type | Seal Washer |
---|
Please check the type/dimensions/specifications of the part CW1077D0 in the Seal Washer WD Type series.
Part Number |
---|
CW1007D1 |
CW1014D2 |
CW1014D7 |
CW1077D1 |
CW1219D0 |
CW1219D1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Number | Applicable Screw Dia. | Metal ring material | Shape (mm) |
---|---|---|---|---|---|---|---|---|
฿ 62.32 | 1 Piece(s) | 3 Day(s) | SUSWD-5 | M5 | SUS | 12.0 | ||
฿ 40.65 | 1 Piece(s) | 3 Day(s) | WD-6 | M6 | SPCC | 14.0 | ||
฿ 100.26 | 1 Piece(s) | 3 Day(s) | SUSWD-6 | M6 | SUS | 14.0 | ||
฿ 84.39 | 50 Piece(s) | 8 Day(s) | SUSWD-16 | M16 | SUS | 26.0 | ||
฿ 58.06 | 1 Piece(s) | 3 Day(s) | WD-14 | M14 | SPCC | 25.0 | ||
฿ 79.35 | 1 Piece(s) | 3 Day(s) | SUSWD-14 | M14 | SUS | 25.0 |
How can we improve?
How can we improve?