1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Ball Screw, Shaft End finished product (BNK Shape), Shaft Diameter 16, Lead 16 (Part Number)

Precision Ball Screw, Shaft End finished product (BNK Shape), Shaft Diameter 16, Lead 16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.

[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401/0501/0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.
· An appropriate amount of grease is enclosed with ball screw nuts.
· Also, for ball screw nuts larger than the BNK0802 shape model, a labyrinth seal is built-in (BNK1510 shape, BNK1520 shape, BNK1616 shape, BNK2020 shape, and BNK2520 shape use a combination end cap).
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover screw shafts.
· BNK A ball screw with shape standardization to screw shaft diameter ø4 - 25 mm and lead 1 - 20 mm.

Part Number
BNK1616-3.6G0+421LC5Y
BNK1616-3.6G0+471LC5Y
BNK1616-3.6G0+621LC5Y
BNK1616-3.6G0+671LC5Y
BNK1616-3.6G0+721LC5Y
BNK1616-3.6G2+971LC7Y
BNK1616-3.6GT+321LC5Y
BNK1616-3.6GT+421LC5Y
BNK1616-3.6GT+771LC5Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccuracy Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

฿ 20,572.00

BALL SCREW 1 Piece(s) 5 Day(s) -C5PresenceG042144007200

฿ 21,812.00

BALL SCREW 1 Piece(s) 5 Day(s) -C5PresenceG047144007200

฿ 25,425.00

BALL SCREW 1 Piece(s) 5 Day(s) -C5PresenceG062144007200

฿ 25,563.00

BALL SCREW 1 Piece(s) 5 Day(s) -C5PresenceG067144007200

฿ 28,127.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5PresenceG072144007200

฿ 28,127.00

BALL SCREW 1 Piece(s) 5 Day(s) -C7NoG2971710014300

฿ 17,180.00

BALL SCREW 1 Piece(s) 74 Day(s) -C5NoGT321710014300

฿ 19,524.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5NoGT421710014300

฿ 26,721.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5NoGT771710014300

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Square type
Screw Shaft O.D. d(Ø) 16 Lead(mm) 16 Conditions of Use Standard / High Speed / Dust Proofing
Right Screw/Left Screw Right Screw Nut Shape Single Circuit System End Cap
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 2×1.8 Screw Type Set of shaft and nut (shaft end finished product) Ball screw applicable model number NA