(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.
[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401, 0501, or 0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,470.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | Presence | G0 | 321 | 4300 | 5800 | ||
฿ 16,766.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 471 | 4300 | 5800 | ||
฿ 21,399.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | Presence | G0 | 671 | 4300 | 5800 | ||
฿ 27,272.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | Presence | G0 | 871 | 4300 | 5800 | ||
฿ 13,402.00 | BALL SCREW | 1 Piece(s) | 74 Day(s) | - | C7 | No | G2 | 421 | 6900 | 11500 | ||
฿ 15,084.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C7 | No | G2 | 571 | 6900 | 11500 | ||
฿ 14,725.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | No | GT | 321 | 6900 | 11500 | ||
฿ 15,360.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | No | GT | 421 | 6900 | 11500 | ||
฿ 15,966.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | No | GT | 471 | 6900 | 11500 | ||
฿ 17,235.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | No | GT | 571 | 6900 | 11500 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Square type |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 14 | Lead(mm) | 8 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Return Pipe Type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 1×2.5 | Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?