(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.
[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401/0501/0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 16,573.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C3 | Presence | G0 | 125 | ||
฿ 12,244.00 | BALL SCREW | 1 Piece(s) | 23 Day(s) | - | C5 | Presence | G0 | 125 | ||
฿ 17,979.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C3 | Presence | G0 | 155 | ||
฿ 13,374.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 155 | ||
฿ 19,524.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C3 | Presence | G0 | 185 | ||
฿ 14,560.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 185 | ||
฿ 15,801.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | Presence | G0 | 235 | ||
฿ 9,100.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C7 | No | G2 | 125 | ||
฿ 9,927.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C7 | No | G2 | 155 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 8 | Lead(mm) | 2 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Deflector-type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 | Basic Load Rating Dynamic Rating Ca(N) | 1400 | Basic Load Rating Static Rating Coa(N) | 2300 |
Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?