(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft ends are complete, no drawing and machining are necessary and the product can be used as-is.
[Features]
· The product with finished shaft ends is a standardized ball screw unit with a space-saving screw shaft and ball screw nut.
· The screw shaft is standardized with the shaft ends to fit the support unit. The mount type is fixed-supported, and forms a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. The parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high-accuracy feed mechanism.
[Dust-Proofing and Lubrication]
· An appropriate amount of grease is enclosed in ball screw nuts.
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover the screw shafts.
· A ball screw standardized with screw shaft diameter ø4 to 25 mm and lead 1 to 20 mm.
Part Number |
---|
BNK1402-3RRG0+166LC3Y |
BNK1402-3RRG0+216LC5Y |
BNK1402-3RRG0+266LC5Y |
BNK1402-3RRG0+416LC5Y |
BNK1402-3RRG2+266LC7Y |
BNK1402-3RRG2+316LC7Y |
BNK1402-3RRG2+416LC7Y |
BNK1402-3RRGT+416LC5Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,402.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C3 | Presence | G0 | 166 | ||
฿ 10,892.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | - | C5 | Presence | G0 | 216 | ||
฿ 11,692.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 266 | ||
฿ 14,339.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 416 | ||
฿ 9,789.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C7 | No | G2 | 266 | ||
฿ 10,589.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C7 | No | G2 | 316 | ||
฿ 12,051.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C7 | No | G2 | 416 | ||
฿ 12,905.00 | BALL SCREW | 1 Piece(s) | 84 Day(s) | 10 | C5 | No | GT | 416 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 14 | Lead(mm) | 2 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Deflector-type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 | Basic Load Rating Dynamic Rating Ca(N) | 1800 | Basic Load Rating Static Rating Coa(N) | 4300 |
Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?