1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Ball Screw, Shaft End (BNK Shape), Shaft Diameter 10, Lead 4 (Part Number)

Precision Ball Screw, Shaft End (BNK Shape), Shaft Diameter 10, Lead 4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

- Precision Ball Screw, Shaft End (BNK Shape), Shaft Diameter 10, Lead 4 from THK.
- Precision Ball Screws have a shaft diameter of 10 mm and lead sizes is 4mm.
- The accuracy grade options for this product are C3, C5 or C7.
- The overall length of the shaft screw can be selected to fit a range of configurations, from 180mm, 230mm, 280, 330 or 380mm.
- The length of nut is 34mm.
- The lead twisting direction for this product is right-handed.

Part Number
BNK1004-2.5RRG0+180LC5Y
BNK1004-2.5RRG0+230LC3Y
BNK1004-2.5RRG0+230LC5Y
BNK1004-2.5RRG0+280LC3Y
BNK1004-2.5RRG0+380LC5Y
BNK1004-2.5RRG2+180LC7Y
BNK1004-2.5RRG2+330LC7Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccuracy Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

฿ 10,672.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5PresenceG018021002700

฿ 14,505.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C3PresenceG023021002700

฿ 10,727.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5PresenceG023021002700

฿ 15,139.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C3PresenceG028021002700

฿ 12,464.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C5PresenceG038021002700

฿ 8,659.00

BALL SCREW 1 Piece(s) 5 Day(s) 10C7NoG218034005400

฿ 9,072.00

BALL SCREW 1 Piece(s) 5 Day(s) -C7NoG233034005400

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Square type
Screw Shaft O.D. d(Ø) 10 Lead(mm) 4 Conditions of Use Standard / Dust Proofing
Right Screw/Left Screw Right Screw Nut Shape Single Circuit System Return Pipe Type
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 1×2.5 Screw Type Set of shaft and nut (shaft end finished product) Ball screw applicable model number RR (Labyrinth seal)