(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft ends are complete, no drawing and machining are necessary and the product can be used as-is.
[Features]
· The product with finished shaft ends is a standardized ball screw unit with a space-saving screw shaft and ball screw nut.
· The screw shaft is standardized with the shaft ends to fit the support unit. The mount type is fixed-supported, and forms a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. The parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high-accuracy feed mechanism.
· An appropriate amount of grease is enclosed in ball screw nuts.
· In addition, for cases where contaminants are a concern, dust-proof equipment (bellows, etc.) must always be used to completely cover the screw shafts.
· A ball screw standardized with screw shaft diameter ø4 to 25 mm and lead 1 to 20 mm.
Part Number |
---|
BNK1002-3RRG0+143LC3Y |
BNK1002-3RRG0+143LC5Y |
BNK1002-3RRG0+193LC5Y |
BNK1002-3RRG0+243LC3Y |
BNK1002-3RRG0+243LC5Y |
BNK1002-3RRG2+143LC7Y |
BNK1002-3RRG2+293LC7Y |
BNK1002-3RRGT+243LC3Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy | Preload | Axial gap | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,869.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C3 | Presence | G0 | 143 | ||
฿ 13,264.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 143 | ||
฿ 14,560.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C5 | Presence | G0 | 193 | ||
฿ 21,178.00 | BALL SCREW | 1 Piece(s) | 6 Day(s) | - | C3 | Presence | G0 | 243 | ||
฿ 15,856.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | C5 | Presence | G0 | 243 | ||
฿ 9,872.00 | BALL SCREW | 1 Piece(s) | 6 Day(s) | - | C7 | No | G2 | 143 | ||
฿ 12,905.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | C7 | No | G2 | 293 | ||
฿ 19,110.00 | BALL SCREW | 1 Piece(s) | 84 Day(s) | 10 | C3 | No | GT | 243 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 10 | Lead(mm) | 2 | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Nut Shape | Single | Circuit System | Deflector-type |
Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 3×1 | Basic Load Rating Dynamic Rating Ca(N) | 1500 | Basic Load Rating Static Rating Coa(N) | 2900 |
Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?