(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Precision Ball Screw, Shaft End (BNK Shape), Shaft Diameter 10, Lead 10 from THK.
- Precision Ball Screws have a shaft diameter of 10 mm and lead sizes is 10mm.
- The accuracy grade options for this product are C5 or C7.
- The overall length of the shaft screw can be selected to fit a range of configurations, from 240mm, 290, 340 or 440mm.
- The length of nut is 39mm.
- The lead twisting direction for this product is right-handed.
Part Number |
---|
BNK1010-1.5RRG0+240LC5Y |
BNK1010-1.5RRG0+290LC5Y |
BNK1010-1.5RRG0+440LC5Y |
BNK1010-1.5RRGT+340LC5Y |
BNK1010-1.5RRGT+440LC5Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Preload | Axial gap | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,007.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | Presence | G0 | 240 | 1300 | 1600 | ||
฿ 19,717.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | Presence | G0 | 290 | 1300 | 1600 | ||
฿ 24,625.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | 10 | Presence | G0 | 440 | 1300 | 1600 | ||
฿ 20,268.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | No | GT | 340 | 2100 | 3100 | ||
฿ 23,384.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | - | No | GT | 440 | 2100 | 3100 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Square type |
---|---|---|---|---|---|
Accuracy | C5 | Screw Shaft O.D. d(Ø) | 10 | Lead(mm) | 10 |
Conditions of Use | Standard / High Speed / Dust Proofing | Right Screw/Left Screw | Right Screw | Nut Shape | Single |
Circuit System | Return Pipe Type | Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 1×1.5 | Screw Type | Set of shaft and nut (shaft end finished product) |
Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?