(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The outer cylinder and flange on the long-type linear bushing are integrated as a single-piece and can be directly fastened to the housing with bolts, making mounting simple.
· Has 2 incorporated standard type retainers, making it ideal for locations subject to moment loads.
Part Number |
---|
LMF6ML |
LMF6MLUU |
LMF8ML |
LMF8MLUU |
LMF10ML |
LMF10MLUU |
LMF12ML |
LMF12MLUU |
LMF13ML |
LMF16ML |
LMF20ML |
LMF20MLUU |
LMF25ML |
LMF25MLUU |
LMF30ML |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Dust-proof Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,432.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 6 | 35 | 12 | 15 | 324 | 529 | -0.01 | No | ||
฿ 1,572.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 6 | 35 | 12 | 15 | 324 | 529 | -0.01 | Both ends with adhesive | ||
฿ 1,432.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 8 | 45 | 15 | 15 | 431 | 784 | -0.01 | No | ||
฿ 1,572.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 8 | 45 | 15 | 15 | 431 | 784 | -0.01 | Both ends with adhesive | ||
฿ 1,481.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 19 | 15 | 588 | 1100 | -0.01 | No | ||
฿ 1,620.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 10 | 55 | 19 | 15 | 588 | 1100 | -0.01 | Both ends with adhesive | ||
฿ 1,578.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 12 | 57 | 21 | 15 | 657 | 1200 | -0.01 | No | ||
฿ 1,718.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 12 | 57 | 21 | 15 | 657 | 1200 | -0.01 | Both ends with adhesive | ||
฿ 1,739.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 13 | 61 | 23 | 15 | 814 | 1570 | -0.01 | No | ||
฿ 2,005.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 16 | 70 | 28 | 15 | 1230 | 2350 | -0.01 | No | ||
฿ 2,444.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 20 | 80 | 32 | 20 | 1400 | 2750 | -0.012 | No | ||
฿ 2,584.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 20 | 80 | 32 | 20 | 1400 | 2750 | -0.012 | Both ends with adhesive | ||
฿ 3,506.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 25 | 112 | 40 | 20 | 1560 | 3140 | -0.012 | No | ||
฿ 3,681.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 25 | 112 | 40 | 20 | 1560 | 3140 | -0.012 | Both ends with adhesive | ||
฿ 4,945.00 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | 30 | 123 | 45 | 20 | 2490 | 5490 | -0.012 | No |
Loading...
Flange Type | Standard Flange | Outer Cylinder Material | Stainless Steel | Outer Cylinder Surface Treatment | No |
---|---|---|---|---|---|
Lubrication Type | No | Accuracy | High Grade | Ball Recirculating Type | Long |
Motion | Linear Motion | Types | Flanged End Face | Length | Long |
Flange Shape | Round shape | The material of a ball | Iron | W/ or w/o metal retainer | No |
Operating Temperature Min(℃) | -15 | Operating Temperature Max(℃) | 80 |
How can we improve?
How can we improve?