(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Made in Japan, internal and external 320 to 400# polished. · Stainless steel
Type | Fitting | Fitting Shape | 180° | Connection Type (between Equal Type/Dia. Fittings) | ISO Ferule Union |
---|---|---|---|---|---|
Nominal Outside Diameter D | 1.0S~2.0S | Fitting Material | SUS304 | Dia., Center | Equal Dia. / concentric |
Surface Finish | Interior and Exterior Polishing | I.D. d(d1)(Ø) | 35.7 | Nominal Outside Diameter D(φ) | 1.5S |
How can we improve?
How can we improve?